Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

ACC-01-2406: 8 cm FPC Cable for Board-level Blackfly S

Model: ACC-01-2406 Add to Compare
product image

The ACC-01-2406 is an 8 cm flexible printed circuit (FPC) cable designed to increase the distance between the image sensor board and FPGA board, enhancing the modularity of Blackfly S board-level cameras. Engineered for precise, reliable performance, this TF38-compatible cable ensures stable data transmission between critical components. Its compact and flexible design makes it perfect for tight spaces, while maintaining optimal system performance.

Key Specs

Supported Products
Connector
Length
Compatible with Blackfly S Board-level cameras
TF38 compatible connector
8 cm for optimized flexibility in compact setups
In Production
$35.00
Buy Now

Installation Instructions

The Blackfly S Board-level camera comes with the FPGA board and image sensor board attached.

1. Grasp edges firmly to pull the two boards apart. Avoid twisting or bending.

2. Connect the To Core Board end (the straight end) of the cable to the camera FPGA board:

ACC--01-2406-Core.png

3. Connect the To Imager Board end (the bent end) of the cable to the camera image sensor board:

ACC--01-2406-Imager.png

 

Correct orientation as shown:

ACC--01-2406-Back.png

Image Sensor Board FPGA Board

ACC--01-2406-Front.png

 

Specifications

Connector Type
TF38 compatible outline
Operating Temperature
0° to 50°C
Part Number
ACC-01-2406

Resources & Support

ACC-01-2406 Installation Instructions

Quick Start Guide

Download

Related Products