![product image](/globalassets/imported-assets/image/421502_web.png)
The Extech 421502 Type K/J Input Thermometer has a dual display and programmable high/low audible alarms. It features a 0.05% accuracy, min/max/average readings, data hold, relative function, and differential temperature measurement between Type J, Type K or both J and K. Comes complete with two Type K bead temperature probes, protective holster with stand, and a 9 V battery.
Available for purchase on credit terms. Learn More
![Product Shipping](/Assets/favicons/icon-shipping.png)
![Product Returns](/Assets/favicons/icon-returns.png)
![Sales Contact](/Assets/icons/Icon-ContactSales.png)