Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

IR Lens, SWIR, 35 mm (4142571)

Go to Product Support
product image

35 mm, F1.4 SWIR C-Mount lens for the FLIR A6261.

$1,090.00
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Operating Temperature Range
-10°C to 50°C (14°F to 122°F)
Storage Temperature Range
-20°C to 60°C (-4°F to 140°F)
General
Average Transmission
80%
Weight
0.087 kg (0.19 lbs)
Imaging & Optical
F_number
1.4
Focal Length
35 mm
Focus Range
0.3 m to infinity (without vignetting)
Imaging & Optical
Distortion
0.001
Spectral Band
0.9 - 1.7 µm
UI-UX
Focus Method
Manual
Applicable Products

IR Lens, SWIR, 35 mm (4142571)

$1,090.00