Meet the identiFINDER family
Written by: Wendy Klausing
Through years of working with our customers, FLIR has learned that no single product can meet all the various applications for handheld radiation security solutions. Different applications require different detector sizes and sensitivities. Some applications require smaller, more rugged devices while at other times, increased sensitivity outweighs the importance of deploying a compact, lightweight instrument.
It can be a complicated decision, but it doesn’t have to be! For over 30 years, FLIR has provided first responders with leading-edge thermal imaging and radiation identification products. More than 20,000 identiFINDER® R-Series products are deployed globally, making it the most trusted radiation detection and identification product family available.
![](/globalassets/news/news-center/_blogmigrationfiles/meet-the-identifinder-family/r500.jpg)
identiFINDER R500
Truck, cargo, or large area scanning
The fastest and most sensitive radio-isotope identification device (RIID) for detection and identification of radiation sources. The identiFINDER R500 is as easy to use as it is powerful. This product is the ideal solution for truck and cargo checks, large area scanning and for locating and identifying shielded sources.
![](/globalassets/news/news-center/_blogmigrationfiles/meet-the-identifinder-family/r400.jpg)
identiFINDER R400
All purpose surveying and emergency response
The best all-around handheld radiation detection and identification product you can find. With thousands of devices in the field, the identiFINDER R400 is the most trusted radio-isotope identification device (RIID) worldwide. This product is the ideal solution for all-purpose surveying, emergency response and environmental monitoring.
![](/globalassets/news/news-center/_blogmigrationfiles/meet-the-identifinder-family/r300.jpg)
identiFINDER R300
Belt-worn passive scanning
A high-resolution spectroscopic personal radiation detector (SPRD) that provides gamma and neutron detection and full identification capability using CZT detectors (3.5% resolution). It features a bright, transflective color screen, Bluetooth®, GPS, and full web interface connectivity. This product is the ideal solution for high-fidelity, belt-worn applications.
![](/globalassets/news/news-center/_blogmigrationfiles/meet-the-identifinder-family/r200.jpg)
identiFINDER R200
Pager-sized, identification-capable
A rugged, pager-sized spectroscopic personal radiation detector (SPRD) featuring a CsI detector (7.5% resolution) with next-generation solid state detector read-out technology. It is ANSI N42.32 and ANSI N42.48 compliant with identification for gamma sources. This product has a long-lasting internal rechargeable battery with additional external battery compartment for extended field situations and is ideal for routine, every day wear.
The original identiFINDER user interface is well-known for its ease of use and intuitive structure. Based on our customer feedback, we use this same core interface with an expanded feature set to operate all identiFINDER models. The shared user interface allows a user trained on one instrument to operate them all without any additional training. This also allows agencies to cooperate more seamlessly, providing better protection against emerging and evolving threats.
As we continue to innovate in the area of radiation detection and identification, we hope you’ll register below and follow along.