Teledyne FLIR Introduces Hadron 640R Dual Thermal-Visible Camera for Unmanned Systems
![](/contentassets/ac7916042ad24eb682ad08aaf8802c3a/hadron640rarticleimage.jpg)
Pairs a 640x512 Resolution Radiometric Boson® Thermal Camera and a 64 MP Visible Camera in a Size, Weight, and Power (SWaP) Optimized Design for Out-of-the-Box Integration
GOLETA, Calif. and ORLANDO, Fla., April 25, 2022 ― Teledyne FLIR, part of Teledyne Technologies Incorporated, today announced the release of its high-performance Hadron 640R combined radiometric thermal and visible dual camera module. The Hadron 640R design is optimized for integration into unmanned aircraft systems (UAS), unmanned ground vehicles (UGV), robotic platforms, and emerging AI-ready applications where battery life and run time are mission critical.
The 640 x 512 resolution Boson longwave infrared (LWIR) thermal camera inside the Hadron 640R can see through total darkness, smoke, most fog, glare, and provide temperature measurements for every pixel in the scene. The addition of the high definition 64 MP visible camera enables the Hadron 640R to provide both thermal and visible imagery compatible with today’s on-device processors for AI and machine-learning applications at the edge.
“The Hadron 640R provides integrators the opportunity to deploy a high-performance dual-camera module into a variety of unmanned form factors from UAS to UGV thanks to its incredibly small size, weight, and power requirement,” said Michael Walters, vice president product management, Teledyne FLIR. “It is designed to maximize efficiency and its IP-54 rating protects the module from intrusion of dust and water from the outside environment.”
The Hadron 640R reduces development costs and time-to-market for integrators and original equipment manufacturer (OEM) product developers by offering a complete system through a single supplier, Teledyne FLIR. This includes offering drivers for market-leading processors from NVIDIA, Qualcomm, and more, plus industry-leading integration support and service from a support team of experts. It also offers flexible 60 Hz video output via USB or MIPI compatibility. Hadron 640R is a dual use product and is classified under US Department of Commerce jurisdiction.
The Teledyne FLIR Hadron 640R is available for purchase globally from Teledyne FLIR and its authorized dealers. To learn more or to purchase, visit www.flir.com/hadron640r.
For an exclusive in-person first look at the Hadron 640R, please visit booth #2107 at AUVSI Xponential, April 26-28, 2022, in Orlando, Florida.
# # # #
About Teledyne FLIR
Teledyne FLIR, a Teledyne Technologies company, is a world leader in intelligent sensing solutions for defense and industrial applications with approximately 4,000 employees worldwide. Founded in 1978, the company creates advanced technologies to help professionals make better, faster decisions that save lives and livelihoods. For more information, please visit www.teledyneflir.com or follow @flir.