Multi-Sensor Marine Thermal Night Vision
See beyond visual range to identify distant contacts, or magnify small objects for easy identification. With continuous optical zoom, targets remain in clear, crisp focus right up to maximum magnification.
M400 & M400XR
THERMAL VISION WITH CONTINUOUS OPTICAL ZOOM M400's thermal imager features a 4x optical zoom lens plus an additional 4x digital zoom. See beyond visual range to identify distant contacts, or magnify small objects for easy identification. With continuous optical zoom, targets remain in clear, crisp focus right up to maximum magnification. Use the digital zoom to further expand the thermal image, making maximum usage of even the smallest pixels.
SHORT AND LONG-RANGE DETECTION
- Recognize marine traffic and key landmarks at night.
- Continuous variable zoom allows you to easily identify vessels or navigation aids in the distance.
- Quickly recognise nearby buoys in channels or open water.
- Detect key landmarks, such as islands or docks.
THERMAL AND VISIBLE-LIGHT PAYLOADS
- Combination thermal detection and visible identification.
- Up to 3× optical thermal zoom for 18° to 6° HFOV.
- HD Color 30× Zoom provides 64° to 2.3° HFOV.
- Illuminate and identify nearby targets with powerful LED beam.
ENHANCED TARGET IDENTIFICATION
- InstAlert™ mode depicts the hottest object in shades of red and orange for easy identification.
- IceAlert™ – helps identify floating ice by depicting the coolest objects in shades of blue and green.
- Radar integration lets the M400 follow specific radar targets.
- Intuitive, easy-to-use joystick for effortless operation.
JOYSTICK CONTROL
The joystick is the primary control for the M400. It is used to wake the system or put it in standby, operate the pan and tilt movement, zoom the camera, control cameras modes and features, and configure system settings by means of OSD menus.
UNIVERSAL FEATURES
- High intensity LED spot-beam can highlight targets of interest, while preserving the night vision of on-deck personnel.
- HD Color lowlight camera with 30x optical zoom.
- Gyro stabilised to ensure steady viewing in heavy sea conditions.
- High resolution 640 x 480 thermal sensor, optical zoom 18° to 6° horizontal field of view.
- Rugged, waterproof gimbal enclosure with automatic window heaters for ice management.
- 360° pan and +/-90° tilt capability
M400XR MULTI-SENSOR CAMERA SYSTEM
M400XR FEATURES
The M400XR incorporates all the features of the M400 but adds integrated video tracking - lock on and automatically follow objects as long as they're in view of camera - and a firefighting mode.
FIREFIGHTING MODE
The M400XR's firefighting mode provides enhanced awareness with a target temperature meter and isotherm displays.
ICEALERT™ MODE
In IceAlert™ mode the coldest temperature in the image are highlighted in Blue-Green shades, while warmer temperatures are all in shades of gray. Especially useful for locating ice in the dark.