FLIR Scion®
Long-Range Thermal Monoculars
Long-Range Lens Configurations
Whether maintaining a safe standoff distance on the beat or scanning distant ridgelines for a lost backpacker, long-range optics help make sure everyone gets home safely. Integrating high-performance lenses with legendary FLIR thermal technology enables users to detect humans, wildlife, and objects in the most punishing environments.
When the mission demands reliable vision from a distance, Scion thermal monoculars offer premium 25 mm and 36 mm lens configurations capable of detecting targets at 770 m and 1120 m, respectively. Both long-range Scion optics leverage a manual focus ring to achieve a new level of clarity among FLIR thermal monoculars. Outstanding image quality and advanced connectivity make top-end Scion models an invaluable tool for law enforcement professionals and dedicated outdoor enthusiasts.
Live Encrypted Video Streaming
Securely stream real-time thermal video to the command center via networked devices.
Versatile Lens Options
Available long-range lenses for the Scion family of thermal monoculars offers a new level of clarity and reach.
Trusted Thermal Detection
Sharp, reliable vision in complete darkness powered by the breakthrough FLIR Boson® thermal core.
FLIR Scion® Product Specifications
Scion® OTM430
36mm Thermal Monocular
Core Technology: BOSON 12 µm Vox Microbolometer
Detector Resolution: 320x256
Lens System: 36mm
Field of View: 6° × 4.5°
Optical Magnification: 3.8x
Digital Zoom: 1X|2X|4X
Refresh Rate: 9 Hz
Video Recording: YES
Image Capturing: YES
Internal Memory: 2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Focus: Manual
Eye Relief: 16mm
Display: Quad-VGA (1280x960) High definition display
Display Focus: Manual
Temperature Imaging Modes (Thermal Palettes): White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
Viewing Modes: Scouting, Picture-in-Picture, Lock Span
Picture While Recording (PWR): YES
Date/Time Stamp: YES
Auto Power OFF: YES
Magnetic Compass: YES
Accelerometer: YES
NFC (Near Field Communications): YES
USB Type: USB-C; Power In; Video Out; Video and Image File Transfer
Battery Type: 6x CR123A 3V Lithium Battery
Battery Life: Up to 4.5 hours at 20°C
Bluetooth™: BLE 4.1+
Wi-Fi: Video Streaming (ONVIF Discoverable)
GPS: YES
Weight Without Batteries: 580g
With Batteries: 794g
Size: 278x77x73mm or 10.9x3.3x2.87in
Color (Housing): Gray/Black
Mounting: ¼-20 Tripod Mount
Scion® OTM436
36mm Thermal Monocular
Core Technology: BOSON 12 µm Vox Microbolometer
Detector Resolution: 320x256
Lens System: 36mm
Field of View: 6° × 4.5°
Optical Magnification: 3.8x
Digital Zoom: 1X|2X|4X
Refresh Rate: 60 Hz
Video Recording: YES
Image Capturing: YES
Internal Memory: 2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Focus: Manual
Eye Relief: 16mm
Display: Quad-VGA (1280x960) High definition display
Display Focus: Manual
Temperature Imaging Modes (Thermal Palettes): White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
Viewing Modes: Scouting, Picture-in-Picture, Lock Span
Picture While Recording (PWR): YES
Date/Time Stamp: YES
Auto Power OFF: YES
Magnetic Compass: YES
Accelerometer: YES
NFC (Near Field Communications): YES
USB Type: USB-C; Power In; Video Out; Video and Image File Transfer
Battery Type: 6x CR123A 3V Lithium Battery
Battery Life: Up to 4.5 hours at 20°C
Bluetooth™: BLE 4.1+
Wi-Fi: Video Streaming (ONVIF Discoverable)
GPS: YES
Weight Without Batteries: 580g
With Batteries: 794g
Size: 278x77x73mm or 10.9x3.3x2.87in
Color (Housing): Green/Black
Mounting: ¼-20 Tripod Mount
Scion® PTM466
36mm Thermal Monocular
Core Technology: BOSON 12 µm Vox Microbolometer
Detector Resolution: 640x512
Lens System: 36mm
Field of View: 12° × 9°
Optical Magnification: 2.0x
Digital Zoom: 1X|2X|4X|8X
Refresh Rate: 60 Hz
Video Recording: YES
Image Capturing: YES
Internal Memory: 2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Focus: Manual
Eye Relief: 16mm
Display: Quad-VGA (1280x960) High definition display
Display Focus: Manual
Temperature Imaging Modes (Thermal Palettes): White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
Viewing Modes: Scouting, Picture-in-Picture, Lock Span
Picture While Recording (PWR): YES
Date/Time Stamp: YES
Auto Power OFF: YES
Magnetic Compass: YES
Accelerometer: YES
NFC (Near Field Communications): YES
USB Type: USB-C; Power In; Video Out; Video and Image File Transfer
Battery Type: 6x CR123A 3V Lithium Battery
Battery Life: Up to 4.5 hours at 20°C
Bluetooth™: BLE 4.1+
Wi-Fi: Video Streaming (ONVIF Discoverable)
GPS: YES
Weight Without Batteries: 580g
With Batteries: 794g
Size: 278x77x73mm or 10.9x3.3x2.87in
Color (Housing): Black
Mounting: ¼-20 Tripod Mount
![](/globalassets/industrial/landing/ots/scion-search-and-rescue.jpg)
Nothing Can Hide From Thermal@Model.PrimaryHeadlineSize>
Observe Distant Targets in Complete Darkness
FLIR Scion monoculars generate images based on heat energy—or infrared radiation—rather than visible light. Invisible to the naked eye, infrared radiation is emitted by all humans, animals, and objects, allowing thermal sensors to operate in complete darkness, through glaring light, and in the presence of smoke, fog, or sparse vegetation. Handheld monoculars and binoculars bring on-demand thermal surveillance and detection to law enforcement officers and outdoor enthusiasts.
Export Restrictions
The information contained in this page pertains to defense article controlled for export by the International Traffic in Arms Regulations (ITAR). Diversion contrary to US law is prohibited. US Department of State authorization is required prior to export or transfer to foreign persons or parties unless otherwise prohibited.