NVIDIA® Jetson™ Embedded Platforms@Model.PrimaryHeadlineSize>
Next Generation Vision Solutions
Teledyne FLIR is a world leader in the design, manufacture, and deployment of digital imaging components for machine vision. Teledyne FLIR 2D area scan cameras, software, spherical and embedded vision solutions are at the heart of thousands of machine vision systems around the world and across multiple industries. With its Quartet Jetson TX2 Embedded Solution and Spinnaker SDK for ARM, Teledyne enables high performance machine vision solutions running on the NVIDIA Jetson platform.
Machine Vision Cameras
With support for over 100 Teledyne FLIR area scan cameras, vision system designers can deploy computer and/or machine vision applications using industrial grade hardware and a rich NVIDIA Jetson ecosystem. We enable developers to focus on application development, while simplifying image acquisition and integration with cameras that are reliable, easy to integrate, deliver a rich feature set, integrate a wide range of sensors and resolutions, support key interfaces, and include sample code and detailed documentation.
Spinnaker SDK for Machine Vision
The Spinnaker SDK is Teledyne FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports Teledyne FLIR USB3, GigE, 5GigE and 10GigE area scan cameras. Supported platforms: Windows / Linux / Linux ARM / MacOS
Getting started with NVIDIA Jetson and Teledyne Machine Vision Cameras
Let our app note guide you on the setup process to flash the L4T OS (and optional developer tools) on the Jetson TX2 or TX1 and install Teledyne Spinnaker SDK for Linux. Read More»