![PregiusSBanner_1200x628_v6_final.jpg](/globalassets/industrial/iis/pregiussbanner_1200x628_v6_final.jpg)
Price Reduction.
New lower price for Blackfly S cameras with Sony 4th Generation Pregius S compact sensors
The Sony® 4th Generation Pregius® S sensors have Back Side Illuminated (BSI) sensor pixels that allow less expensive and more compact optics.
Blackfly S cameras leverage these sensors to provide:
- Improved performance and high illumination across the image at high chief ray angle (CRA)
- Higher frame rate per dollar for high-speed imaging applications
- Wide option of cameras from 5MP to 24MP in an ice cube form factor
SHop Blackfly S Cameras
USB3 Gige Board Level
Sensor Name |
Chroma |
Interface |
Camera Models |
Sony IMX540 | Color | GigE PoE | BFS-PGE-244S8C-C (BFS 24.5 MP Color Sony IMX540 GigE PoE) |
Sony IMX540 | Mono | GigE PoE | BFS-PGE-244S8M-C (BFS 24.5 MP Mono Sony IMX540 GigE PoE) |
Sony IMX540 | Color | USB 3.1 | BFS-U3-244S8C-C (BFS 24.5 MP Color Sony IMX540 USB 3.1) |
Sony IMX540 | Mono | USB 3.1 | BFS-U3-244S8M-C (BFS 24.5 MP Mono Sony IMX540 USB 3.1) |
Sony IMX541 | Color | GigE PoE | BFS-PGE-200S7C-C (BFS 20.4 MP Color Sony IMX541 GigE PoE) |
Sony IMX541 | Mono | GigE PoE | BFS-PGE-200S7M-C (BFS 20.4 MP Mono Sony IMX541 GigE PoE) |
Sony IMX541 | Color | USB 3.1 | BFS-U3-200S7C-C (BFS 20.4 MP Color Sony IMX541 USB 3.1) |
Sony IMX541 | Mono | USB 3.1 | BFS-U3-200S7M-C (BFS 20.4 MP Mono Sony IMX541 USB 3.1) |
Sony IMX542 | Color | GigE PoE | BFS-PGE-161S7C-C (BFS 16 MP Color Sony IMX542 GigE PoE) |
Sony IMX542 | Mono | GigE PoE | BFS-PGE-161S7M-C (BFS 16 MP Mono Sony IMX542 GigE PoE) |
Sony IMX542 | Color | USB 3.1 | BFS-U3-161S7C-C (BFS 16 MP Color Sony IMX542 USB 3.1) |
Sony IMX542 | Mono | USB 3.1 | BFS-U3-161S7M-C (BFS 16 MP Mono Sony IMX542 USB 3.1) |
Sony IMX545 | Color | GigE PoE | BFS-PGE-120S6C-C (BFS 12.3 MP Color Sony IMX545 GigE PoE) |
Sony IMX545 | Mono | GigE PoE | BFS-PGE-120S6M-C (BFS 12.3 MP Mono Sony IMX545 GigE PoE) |
Sony IMX545 | Color | USB 3.1 | BFS-U3-120S6C-C (BFS 12.3 MP Color Sony IMX545 USB 3.1) |
Sony IMX545 | Mono | USB 3.1 | BFS-U3-120S6M-C (BFS 12.3 MP Mono Sony IMX545 USB 3.1) |
Sony IMX546 | Color | GigE PoE | BFS-PGE-80S5C-C (BFS 8.1 MP Color Sony IMX546 GigE PoE) |
Sony IMX546 | Mono | GigE PoE | BFS-PGE-80S5M-C (BFS 8.1 MP Mono Sony IMX546 GigE PoE) |
Sony IMX546 | Color | USB 3.1 | BFS-U3-80S5C-C (BFS 8.1 MP Color Sony IMX546 USB 3.1) |
Sony IMX546 | Mono | USB 3.1 | BFS-U3-80S5M-C (BFS 8.1 MP Mono Sony IMX546 USB 3.1) |
Sony IMX547 | Color | GigE PoE | BFS-PGE-50S4C-C (BFS 5 MP Color Sony IMX547 GigE PoE) |
Sony IMX547 | Mono | GigE PoE | BFS-PGE-50S4M-C (BFS 5 MP Mono Sony IMX547 GigE PoE) |
Sony IMX547 | Color | USB 3.1 | BFS-U3-50S4C-BD2 (BFS 5 MP Color Sony IMX547 USB 3.1) |
Sony IMX547 | Color | USB 3.1 | BFS-U3-50S4C-C (BFS 5 MP Color Sony IMX547 USB 3.1) |
Sony IMX547 | Color | USB 3.1 | BFS-U3-50S4C-CS (BFS 5 MP Color Sony IMX547 USB 3.1) |
Sony IMX547 | Mono | USB 3.1 | BFS-U3-50S4M-BD2 (BFS 5 MP Mono Sony IMX547 USB 3.1) |
Sony IMX547 | Mono | USB 3.1 | BFS-U3-50S4M-C (BFS 5 MP Mono Sony IMX547 USB 3.1) |
Sony IMX547 | Mono | USB 3.1 | BFS-U3-50S4M-CS (BFS 5 MP Mono Sony IMX547 USB 3.1) |