BUILT TO YOUR STANDARD
![](/globalassets/corporate/flir_ogi_60_1280x720.jpg)
FLIR GF320 and GFx320 optical gas imaging cameras are powerhouses for Leak Detection and Repair (LDAR) professionals. Both models are verified to meet sensitivity standards defined in the US EPA’s OOOOa methane rule and meet reporting requirements by tagging each recording with GPS data. Add a FLIR QL320 quantification system to measure leak rates for methane and other hydrocarbons, eliminating the need for secondary sampling with a toxic vapor analyzer or similar tool.
By finding leaks and fixing them quickly, companies can protect the environment while avoiding product losses and regulatory fines. Safely scan for gases at great distances on difficult to monitor components, check thousands of connections quickly, and pinpoint the smallest leaks.
LDAR WORKHORSE
FLIR GF320
The #1 workhorse OGI camera for LDAR professionals for more than 10 years
Request INFO
TOTAL EMISSIONS MANAGEMENT
FLIR GFx320 + FLIR QL320
For Oil & Gas industry trailblazers responsible for supporting ESG policies with leak quantification reports
Request INFO