![](/globalassets/industrial/instruments/global-manufacturing-market/substation-more-vibrant.jpg)
Electrical Systems and Components@Model.PrimaryHeadlineSize>
![product image](/globalassets/imported-assets/image/si124-2x.png)
SI124™ INDUSTRIAL ACOUSTIC IMAGING CAMERA
The Si124™ is a valuable addition to our extensive line of decision support solutions. Locate compressed air and vacuum leaks to reduce energy waste or analyze electrical partial discharge patterns to minimize failures and downtime.
View Product![product image](/globalassets/imported-assets/image/gf772.png)
FLIR GF77™ GAS FIND IR SERIES
Find sulfur hexafluoride (SF6), ammonia, methane, ethylene, and other gases with the groundbreaking FLIR GF77. Capable of both gas detection and temperature measurement for thermal inspections, the GF77 is ideal for electric power utilities, oil and natural gas operations, chemical/manufacturing facilities, the food and agriculture industry, and first responders.
View Product![product image](/globalassets/industrial/instruments/ppm--building/e96.png)
FLIR E96 ADVANCED THERMAL IMAGING CAMERA
The first FLIR pistol-grip camera with 640 × 480 thermal resolution and onboard the FLIR Inspection Route camera option, the E96 helps inspectors monitor critical equipment, survey high-voltage targets safely, and quickly diagnose electrical and mechanical failures.
View Product![product image](/globalassets/industrial/instruments/ppm--building/e86.png)
FLIR E86 ADVANCED THERMAL IMAGING CAMERA
Packed with high-performance features and onboard Inspection Route, the E86 is the right tool for fast, accurate detection of hot spots and hidden deficiencies.
View Product![product image](/globalassets/imported-assets/image/e76-2v-01.png)
FLIR E76 ADVANCED THERMAL IMAGING CAMERA
A step up from the FLIR E54, the E76 includes an optional temperature range to 1000°C (1832°F), laser-assisted autofocus, and 3 area measurement boxes.
View Product