Inspect and Troubleshoot Faster than Ever@Model.PrimaryHeadlineSize>
Introducing the new FLIR Exx-Series
A Thermal Camera for Every Budget
The ALL NEW E96
For hardworking professionals in predictive maintenance, electrical, and building inspection, the most valuable tools are the ones that increase work efficiency and help them identify potential problems before they lead to expensive repairs.
The new FLIR Exx-Series brings that value with a range of full-featured handheld thermal cameras fit for every budget.
Read more to learn which Exx model fits your needs and your budget.
CONTACT AN EXPERT
CONDITION MONITORING
Improve plant reliability and avoid unexpected downtime through routine inspection with a rugged, handheld Exx-Series camera. Vibrant thermal images help manufacturing and facilities inspectors spot overheating equipment so they can immediately diagnose the issue, begin repairs, and prevent equipment failures.
Recommended MODELS: E76, E86, E96
electrical/power generation INSPECTION
Perform thorough surveys, prevent equipment failures, and maintain safety with routine inspections using a 640 × 480 handheld thermal imaging camera. The higher resolution detector allows inspectors to stand at a safe distance when surveying potentially hazardous targets.
Recommended MODEL: E96
BUILDING INSPECTION
Improve energy efficiency and discover insulation voids, roof leaks, HVAC deficiencies and more with the Exx-Series. Instead of wasting time hunting for the problem, users can quickly validate the need for comprehensive repairs and demonstrate the extent of the damage through easily-interpreted thermal images.
RECOMMENDED MODELs: E54, E86
The FLIR Exx-Series Overview
PROFESSIONAL-GRADE FEATURES
Each FLIR Exx-Series is packed with the features needed to find hot spots, detect early signs of building deficiencies, troubleshoot electrical and mechanical systems, and prevent problems before they cause serious damage.
These latest Exx-Series models offer up to 640 × 480 pixel thermal imaging and onboard inspection routing to speed up surveys and simplifying reporting.
Compare the New Exx-Series Models
Upload Thermal Images with FLIR Ignite™ Cloud Solution
Faster Inspections
Pre-planned routes can improve survey efficiencies, helping users inspect dozens of electrical and mechanical targets in a logical manner and maintain organized inspection data and reports. The new Exx-Series makes this possible through the built-in FLIR Inspection Route mode.
Inspection Route runs a pre-defined list of targets that are organized for maximum efficiency. This list is first created in FLIR Thermal Studio Pro using the FLIR Route Creator plugin and then downloaded to the camera.
By ensuring that nothing is missed and that all inspection results are organized from the start, this suite of FLIR inspection software speeds up surveys, improves organization, and simplifies reporting.