GigE Vision
With prices starting at $265/199€ and form factors that include the world’s smallest GigE and POE cameras as well as the world’s only hybrid IP/Machine Vision camera, FLIR’s GigE camera range offers unbeatable price performance as well as unique features.
![](/globalassets/imported-assets/image/blackflys-cmount-gige.png)
Blackfly S GigE
The Blackfly® S leverages the industry’s most advanced sensors in an ice-cube form factor. It is packed with powerful features enabling you to easily produce the exact images you need and accelerate your application development. This includes both automatic and precise manual control over image capture and on-camera pre-processing. On-camera features including IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision, gives system designers the tools to quickly develop innovative solutions. GigE models featuring Lossless Compression (LLC) are also available with higher maximum frame rates and lower bandwidth requirements, helping maximize output without compromising image quality. The Blackfly S is available in GigE, USB3, cased, and board-level versions.
The Blackfly S currently has a lead time of four weeks or less. Get the cameras you need – when you need them.
Promo Code SPINNAKER25
Unbeatable Price Performance
Starting at $265/199€, FLIR GigE cameras are some of the best price performers in the industry. They use highly sensitive, reliable sensors and come packed with features for uncompromising value. Unbeatable price performance extends to our accessories which includes a $120, 2 port GigE PoE interface card.
Unique Features
The Blackfly line is the world’s smallest PoE camera and the Flea cameras are the world’s smallest GigE cameras. The Zebra2 provides a rare combination of IP and machine vision features for applications requiring real-time viewing in addition to image storage or post processing.
Reliability
A proprietary GigE Vision link layer IP gives FLIR complete control over the camera’s core technology enabling faster customer service. Frame buffer-based architecture enables packet resend support for optimal performance and reliability.
Everything You Need to Know
Supplying cameras to diverse customers and applications, FLIR has developed a rich library of resources with practical information on helping you set up and get the most out your GigE Vision camera.
![](/globalassets/imported-assets/image/spinnaker-sdk-product-image.png)
Spinnaker SDK
The Spinnaker architecture is packed with new features that maintain zero errors at speed for GigE Reliability now and into the future. A three-day stress test using a 40 Blackfly S 1GigE camera system at 90% CPU usage logged no dropped packets. The Spinnaker SDK supports FLIR and Dalsa USB3, GigE, 5GigE, and most 10GigE area scan cameras.
Supported platforms:
Windows / Linux Ubuntu / Linux ARM / MacOS