Forge 1GigE SWIR Series

Unlock the Power of SWIR

blobid1.png

 

High-Performance, Compact, and Reliable

The Forge®️ 1GigE SWIR (Short Wave Infrared) camera series leverages Teledyne’s vast expertise in SWIR technology. The new camera series features the latest Sony® Sen-SWIR InGaAs sensors in a compact form factor. The camera delivers high image performance and reliability for a variety machine vision application. It has a wide spectral range from 400 nm to 1700 nm and offers the ideal balance of performance, size, and GigE reliability for industrial imaging.

Extended Spectral Range

Capture images from visible light to SWIR (400 nm to 1700 nm) and enhance detection and analysis across various materials and applications.

Compact and Balanced Design

The compact housing balances image performance and size. It is ideal for space-constrained environments without compromising image quality.

GigE Performance and Reliability

GigE driver performance with the Spinnaker® SDK, Sapera™ Processing, and  a powerful Trigger-to-Image Reliability (T2IR) framework.

 


 

What is SWIR?

Short-Wave Infrared (SWIR) imaging operates just beyond visible light in the 900 nm to 1700 nm wavelength range. Unlike visible light, SWIR can penetrate materials such as silicon, plastics, and fabrics to varying degrees to reveal details that are otherwise hidden. This makes SWIR technology ideal for a variety of industrial applications where precise material detection and quality inspection are critical.

Benefits of SWIR

Enhanced Material Detection:

Identify and differentiate materials by their unique spectral signatures and detect moisture, chemical composition, and thermal properties with high precision.

Improved Visibility in Challenging Conditions:

The new camera provides superior image clarity and contrast in low light, fog, and through opaque materials. This makes it ideal for applications in hot and steamy environments, hazy outdoor conditions, and in medical diagnostics.

Non-Destructive Testing and Quality Control:

The Forge 1GigE SWIR camera enables non-destructive testing which allows for the inspection of internal structures without damaging the object. This is crucial for industrial quality control and food sorting.

Flexible Application with Narrowband Filters:

Use narrowband filters for specific wavelength imaging to enhance material detection and condition monitoring. This is critical in a diverse range of applications such as agriculture, food production, recycling, scientific research, and industrial inspection.

Application Use Cases

Forge1GigESWIR-wafer-250x250.jpg

Semiconductor Inspection

High precision and detailed imaging for detecting defects and variations

Forge1GigESWIR-apple-250x250.jpg

Food Sorting

Enhanced detection of moisture content, bruises, and defects in fruits and vegetables

Forge1GigESWIR-medicine-250x250.jpg

Medical Imaging

Superior imaging capabilities for a variety of medical applications

Forge1GigESWIR-rice-250x250.jpg

Material Sorting

Effective identification and sorting of different materials in recycling and manufacturing

 


 

On-Camera Features

Lens Shading and Factory Pixel Correction:

Improved Image Quality: Ensures uniform brightness across the image and correct pixel defects, resulting in superior image quality

Sequencer with Region of Interest (ROI):

Pin-Point Inspection: Enables targeted inspection of individual areas in sequence, optimizing the inspection process for specific regions of interest

Logic Block and Counter:

Precise Control: Provides precise control over image capture triggering, synchronization, and output signals to peripheral devices like light sources, ensuring accurate and timely imaging

 

Software-no-background.png

 

Software Support

Spinnaker SDK

Comprehensive tools for image acquisition

Sapera Processing

Advanced image processing capabilities

Integration Options

GigE Vision compliance for easy integration into existing systems with versatile connectivity options

 

 


 

Contact Sales

Our camera specialists are here to help you! Feel free to ask about products, OEM pricing, or submit an order.

Call: +1-866-765-0827 (toll free) or +1-604-242-9937 (select option 1)

 

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.