FLIR ONE® Series Thermal Imaging Cameras for iOS® or Android™ Smartphones
Whether you need to inspect electrical panels, find the source of HVAC failures, or discover hidden water damage, FLIR ONE Series thermal imaging infrared cameras offer the accuracy, resolution, and sensitivity required to help you identify problems quickly and verify repairs. With unique image enhancement features including FLIR VividIR™ and MSX® (Multi-Spectral Dynamic Imaging), FLIR ONE Series cameras provide best-in-class thermal imagery.
Why choose FLIR ONE® Series cameras?
FLIR MSX: See the Difference it Makes
Without MSX
With MSX
Which model is right for you?
Each FLIR ONE model can be useful to help you identify and verify multiple issues such as electrical problems, HVAC failures, or water damage. We offer several options from which you can choose to meet your unique inspection needs and budget.
Edge Pro
- 160 × 120 thermal resolution (19,200 pixels)
- Measure temperatures up to 400°C (752°F)
- MSX, infrared, and visual image modes
- VividIR image enhancement
- 70 mK thermal sensitivity
- 3 adjustable measurement spots
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
- Use with iOS or Android mobile devices
- 2-meter drop tested
- 2.5-hour battery life
Edge
- 80 × 60 thermal resolution (4,800 pixels)
- Measure temperatures up to 120°C (248°F)
- MSX, infrared, and visual image modes
- 70 mK thermal sensitivity
- 3 adjustable measurement spots
- Detachable wireless design for remote inspections up to 5 m (16.4 ft)
- Use with iOS or Android mobile devices
- 2-meter drop tested
- 2.5-hour battery life
Pro
- 160 × 120 thermal resolution (19,200 pixels)
- Measure temperatures up to 400°C (752°F)
- MSX, infrared, and visual image modes
- VividIR image enhancement
- 70 mK thermal sensitivity
- 3 adjustable measurement spots
- FLIR OneFit adjustable height connector
- Choose iOS or Android version
- 1.8 m (5.9 ft) drop tested
- 1 hour approximate battery life
GEN 3
- 80 × 60 thermal resolution (4,800 pixels)
- Measure temperatures up to 120°C (248°F)
- MSX image mode
- 150 mK thermal sensitivity
- Center spot meter measurement tool
- FLIR OneFit adjustable height connector
- Choose iOS or Android version
- 1.8 m (5.9 ft) drop tested
- 1 hour approximate battery life
FLIR IGNITETM
Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.
Get More from the FLIR ONE app
The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store. The app allows you to view the live feed from your FLIR ONE camera; upload images directly to the FLIR IgniteTM cloud; change camera and display settings; access help articles to improve your camera knowledge; access inspection guides; and find third-party apps that meet your specific application or inspection needs.
Get more information on device compatibility with FLIR ONE Series thermal cameras
FLIR ONE Mobile Apps for Your Unique Applications
Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities
There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today.
Create a developer account See current approved apps