TG165-X

MSX® Thermal Camera

The Flir TG165-X helps you visualize the hot and cold spots that can indicate electrical faults, mechanical break-downs, or air and water leaks. This all-in-one, non-contact measurement and imaging tool displays temperature anomalies on screen, allowing you to inspect efficiently and pinpoint the source of problems faster than with a single-spot IR thermometer. See components clearly and even read labels thanks to Flir patented MSX image enhancement, which adds visual details to full thermal images. The bullseye laser ensures you’re always targeting the right component for measurement while easy-to-use buttons and settings help you complete the job quickly and stress-free. With internal storage for up to 50,000 images and a rechargeable Li-ion battery, the Flir TG165-X is ready to go right out of the box.

Dramatically reduces inspection and diagnostic time
Speed inspections with a thermal view that tells you instantly whether a target is overheating and provides measurements up to 300°C (572°F)
Target the area that you’re measuring using the bullseye laser pointer and capture thermal MSX and visual images with a simple trigger-pull
Easily view live images on 2.4-in. display and see into dark or hard-to-reach areas with the bright LED worklight

Specifications

Highlighted
IR Resolution 80 × 60 pixels
Thermal Sensitivity/NETD <70 mK
Accuracy 50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
Field of view (FOV) 71° × 56°, adapts to the IR lens
Image Modes MSX® (Multi Spectral Dynamic Imaging), visual
Storage Media eMMC 4 GB
Imaging & Optical
Camera software update Using USB cable or SD card
Color Palettes Iron, Rainbow, Whitehot, Blackhot, Arctic, Lava
Detector Pitch 17 µm
Digital image enhancement No
Display resolution 320 × 240 pixels
Field of View
Field of view (FOV) 71° × 56°, adapts to the IR lens
Focal Plane Array (FPA) - Spectral range Uncooled microbolometer/7.5–14 µm
Focus Fixed
Gallery Yes
Image Frequency 8.7 Hz
Image Modes MSX® (Multi Spectral Dynamic Imaging), visual
IR Resolution 80 × 60 pixels
Laser Class 1
Minimum Focus Distance 0.3 m (0.98 ft)
Minimum Measurement Distance 0.26 m (0.85 ft.)
Resolution 2 MP (1600 × 1200 pixels)
Thermal Sensitivity/NETD <70 mK
Measurement & Analysis
Accuracy 50°C to 100°C (122°F to 212°F), acc. ±1.5°C (±3°F); 0°C to 50°C (32°F to 122°F) and 100°C to 300°C (212°F to 572°F), acc. ±2.5°C (±5°F); -25°C to 0°C (-13°F to 32°F), acc. ±3°C (±7°F)"
Distance to Spot Ratio (D:S) 24:1
Emissivity Correction Yes: 4 pre-set levels with custom adjustment of 0.1–0.99
Object Temperature Range -25°C to 300°C (-13°F to 572°F)
Set-up Commands Local adaptation of units, language, date, and time formats; Screen brightness (high, medium, low); Gallery, deletion of images
Spot Meter Center spot on/off
User Interface
Display Technology TFT
Languages Czech, Danish, Dutch, English, Finnish, French, German, Greek, Hungarian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, simplified Chinese, Spanish, Swedish, traditional Chinese, Turkish
Communication & Data Storage
Image File Format JPEG with spot temp in meta tag
Image Storage Capacity 50.000 images
Interface USB 2.0
Storage Media eMMC 4 GB
USB USB Type-C: data transfer/power
USB - Standard USB Type-C High Speed; data transfer/power
Power
Battery charge life 30 days minimum
Battery operating time 5 hours of scanning (LCM medium brightness); 4.5 hours with laser on (LCM medium brightness)
Battery type Rechargeable Li ion battery
Battery voltage 3.7 V
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable: off, 5 minutes, 15 minutes, 30 minutes
Environmental & Certifications
Drop Designed for 2 m (6.56 ft)
EMC EN 61000-6-3/EN 61000-6-2/FCC 47 CFR Part 15 Class B
Encapsulation IP54 (IEC60529)
Humidity (Operating and Storage) 0–90% relative humidity (RH) (0°C to 37°C (32°F to 98.6°F)); 0–65% RH (37°C to 45°C (98.6°F to 113°F)); 0–45% RH (45°C to 55°C (113°F to 131°F ))
Magnetic fields EN 61000-4-8 class 3
Operating Temperature Range -10°C to 45°C (14°F to 113°F)
Radio Spectrum ETSI EN 300 328/FCC Part 15.249/RSS-247 Issue 2/EN 301 489-1:2011/EN 301 489-17:2009
Safety CE/CB/EN61010/UL
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range -30°C to 55°C (-22°F to 131°F)
Tripod Mounting UNC ¼″-20
Vibration 2 g (IEC 60068-2-6)
General
Flashlight LED on/off
Form Factor Pistol
Laser Pointer Indicating the size of the measurement area
Light Output 100 lumens
Size [L × W × H] 210 × 64 × 81 mm (8.3 × 2.5 × 3.2 in)
Weight [battery included] 0.394 kg (13.9 oz)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - TG165-X

You must be logged in to download file.

Brochure

What do you need to measure? FLIR WDYNTM brochure ASIA

Datasheet

TG165-X Datasheet A4

Datasheet

TG165-X Datasheet

User Manual

TG165-X TG267 TG297 User Manual

Brochure

What do you need to measure? FLIR WDYNTM brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

Local Number:
+91-11-4560 3555

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.