identiFINDER R425 UW August Webinar
![](/contentassets/e551c8167cec442fab354316135a0d6f/identifinder_r425uw_webinar_aug_24.jpg)
Registrations are now closed.
Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R425 UW. This webinar will include a mix of videos, demonstrations, and presentations with an open Q&A session at the end with our product expert and subject matter experts.
The R425 UW brings the radionuclide detection and identification capabilities to maritime environments.
The detection and identification capabilities of the R425 in a more rugged, multi-environment built for humid and maritime environments.
- IP68 rated to 20m (66 ft) underwater.
- MIL STD 810G (Salt Fog) compliant.
- Underwater mission-capable as well as a safe option for maritime environments.
This webinar will show the capabilities of the R425 as well demonstrate underwater operation and use cases.
We will also be demonstrating the new wi-fi capability.
There are three webinars on August 28th, 2024, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00). You will receive links to all three webinars upon signing up and may choose which to attend.
The webinars are approximately 1 hour long.
Sign-up is completely free, and open until August 27th, 2024.