identiFINDER R225 July Webinar

Teledyne FLIR is pleased to announce the upcoming free virtual webinars for the new identiFINDER® R225. This webinar will include a mix of videos, demonstrations, and presentations with an open Q&A session at the end with our product expert and subject matter experts.

 

Learn about the identiFINDER® R225, a rugged, pager-sized Spectroscopic Personal Radiation Detector (SPRD). The R225 features a single 18mm cubic CsI detector with SiPM (G/GN) providing exceptional sensitivity and identification capability. There is also an option for an LaBr(Ce) spectroscopic detector (LG/LGN) for ≤3.5% resolution. The device features the familiar three-button control common to all identiFINDER products. The R225 provides ANSI N42.48 SPRD compliance, as well as MIL STD 810G (Salt Fog) compliance.

 

There are three webinars on July 31st, 2024, at 9:00 AM and 1:00 PM, and 9PM EST (UTC-05:00).

 

You will receive links to all three webinars upon signing up and may choose which to attend.


This webinar will be inclusive of the options and capabilities of the R225 and go over the recent software and firmware updates:

  • Wi-Fi Enabled
  • Added self-test for the annunciators and display.
  • Added calibration check/adjustment feature.
  • Bug fixes.

 

The webinars are approximately 1 hour long.

 

Sign-up is completely free, and open until July 30th, 2024.