Application Spotlight: Tank Level Inspection
![](/globalassets/industrial/instruments/ogi/tanks.jpg)
USING THERMAL IMAGING TO SEE THE LIQUIDS, SOLIDS, AND FOAM LEVELS INSIDE A TANK
Tank level gauging is a necessity for various applications in the oil and gas industry. It can help maintenance teams avoid tank overflows, calculate tank flow rates, and more. Thermal imaging allows oil and gas companies to gauge tank levels without direct contact; it can also help them distinguish small changes in temperature between liquids or solids of varying densities with specific heat characteristics.