Compare Products
FLIR A6700 MWIRModel: A6700 MWIR |
FLIR A6750 MWIRModel: A6750 MWIR |
FLIR A6750 SLSModel: A6751 SLS |
|
Imaging & Optical |
|||
Available Lenses | 25 mm, 50 mm, 100 mm | 25 mm, 50 mm, 100 mm | 17 mm, 25 mm, 50 mm, 100 mm, 200 mm |
Camera f-number | f/2.5 | f/2.5 | f/2.5 |
Close-up Lenses/Microscopes | No microscopes available | No microscopes available | 1X |
Filter Holder [Warm] | Behind lens mount for standard 1 inch diameter filters | Behind lens mount for standard 1 inch diameter filters | Behind lens mount for standard 1 inch diameter filters |
Image Time Stamp | Yes | Yes | Yes |
Integration Time | 480 ns to ~full frame | 480 ns to ~full frame | 480 ns to ~full frame |
On Camera Image Storage | None | None | None |
Overlay | Fixed configuration, can be turned off | Fixed configuration, can be turned off | Fixed configuration, can be turned off |
Pixel Clock | 50 MHz | 50 MHz | 50 MHz |
Pixel Size [Square] | 15 µm | 15 µm | 15 µm |
Radiometric Data Streaming | Gigabit Ethernet (GigE Vision) | Gigabit Ethernet (GigE Vision) | Gigabit Ethernet (GigE Vision) |
Readout Modes | Asynchronous integrate while read; asynchronous integrate then read | Asynchronous integrate while read, asynchronous integrate then read | Asynchronous integrate while read; asynchronous integrate then read |
Readout Type | Snapshot | Snapshot | Snapshot |
Sensor Cooling | Closed-cycle rotary | Closed-cycle rotary | Closed-cycle rotary |
Standard Video | SDI | SDI | SDI |
Standard Video Zoom | Automatic, variable | Automatic, variable | Automatic, variable |
Subwindow Modes | Full, half, and quarter window | Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows) | Flexible windowing down to 16 × 4 (steps of 16 columns, 4 rows) |
Thermal Sensitivity_NETD [typical] | ≤25 mK typical | ≤25 mK | ≤45 mK (≤40 mK typical) |
Video Modes | SDI: 720p@50/59.9, 1080p@25/29.9 | SDI: 720p@50/59.9, 1080p@25/29.9 | SDI: 720p@50/59.9, 1080p@25/29.9 |