High Capacity Force Gauge
475044 is a High Capacity Force Gauge with a 5 digit LCD display and peak hold. Exclusive load cell measurement transducer. Over-range, low battery and advanced function indicators. 20kg/44.1 lbs/196.1 Newtons measurement capacity. Selectable fast/slow response times. Basic accuracy of 0.5%. Display reverses to match viewing angle. Complete with tension rod, carrying case and 4 adapters (flathead, cone, chisel and hook for tension), and 6 AA batteries.