Machine Vision Cameras - Area Scan - SDKs

Filter Products

All Products (2) Grid view Grid view List View List View

Spinnaker SDK

DOWNLOAD NOW: 25% OFF ON BLACKFLY S FAMILY OF CAMERAS

The Spinnaker architecture is packed with new features that maintain zero errors at speed for GigE Reliability now and into the future. A three-day stress test using a 40 Blackfly S 1GigE camera system at 90% CPU usage logged no dropped packets. The Spinnaker SDK supports FLIR and Dalsa USB3, GigE, 5GigE, and most 10GigE area scan cameras.

Supported platforms: Windows / Linux Ubuntu / Linux ARM / MacOS

FlyCapture SDK

Control and Acquire Images

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.

Collapse Expand
Compare products (0/3)