Lenses

Filter Products

All Products (9) Grid view Grid view List View List View

Macro mode for 24° lens (T199609)

Macro mode software option for T500-Series and T800-Series cameras with a 24° lenses; 50 µm (640 resolution), 71 µm (464 resolution), or 101 µm (320 resolution).

FlexView® Dual FOV IR Lens (24°/14°) with Lens Case

For FLIR Txxx and Exx-Series Cameras; includes Lens Case

FlexView® dual field of view infrared lens (42°/24°) f=17/29 mm, with lens case. For FLIR T500-Series, T800-Series, and Exx-Series cameras.
(T300587)

You never have to change your lens in the field again—with the push of a button—now, with the FlexView dual field of view lens you can instantly switch from wide views for scene context or tighter views for accurate temperature measurement.

FlexView® Dual FOV IR Lens (42°/24°) with Lens Case

For FLIR Txxx and Exx-Series Cameras; includes Lens Case

FlexView® dual field of view infrared lens (42°/24°), f=10/17 mm, with lens case. For FLIR T500-Series, T800-Series, and Exx-Series cameras.
(T300954)

You never have to change your lens in the field again—with the push of a button—instantly switch from extra wide views for added safety, wide views for scene context, or tighter views for accurate temperature measurement.

FLIR Macro Lens 2.0x with Case (T300238)

This macro lens for R&D, engineering, and product development uses provides 2× magnification compared to the standard lens.

IR lens (45 or 34.1° FOV, 9.2mm), (1195273)

This wide angle lens has a field of view almost double that of the standard 25° lens. Perfect for wide or tall targets such as electrical panels or paper machinery.

IR lens, f=5 mm (80°), T300805

80-degree FOV lens

The FLIR 80-degree lens provides an unmatched wide field-of-view, giving you the ability to inspect large targets and in tight spaces. This lens is compatible with FLIR Exx, T5xx, T8xx, Axxx-Series Smart Sensor, Axxx-Series Imaging Streaming, and A500f/A700f Advanced Smart Sensor thermal cameras.
If you are adding this lens to your existing FLIR thermal camera, your camera will need to be shipped to the nearest FLIR service center for calibration.

Collapse Expand
Compare products (0/3)