ThermoVision (THV) 3000 MultiSensor

Surveillance System for Long-Range Applications

The ThermoVision™ (THV) 3000 detects and classifies illegal activities and threats in total darkness, smoke, sand haze, and broad daylight conditions. The thermal camera is equipped with a long-wave, cooled Quantum Well Infrared Photodetector (QWIP) and switchable optics offering three different fields of view. It provides excellent situational awareness while also closely monitoring suspect activities in real-time. Ideal applications include perimeter security, border and coastal surveillance, force protection, and mid-range threat detection.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SS

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

ThermoVision SSL

Thermal imager for Vehicle Situational Awareness with Protective Lid

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

MilSight® LIRC

High Performance LWIR for Military Vehicles

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.

ThermoSight® V4000

With decades of experience from designing and manufacturing exceptional military sights, Teledyne FLIR now offers powerful remote weapon sight. The cost-effective ThermoSight® V4000 based on cooled MWIR camera provides an impressive ability to engage and aim accurately on long range.