Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

High Performance, Uncooled, Longwave Infrared (LWIR) OEM Thermal Camera Module

Boson®+

Model: Boson Plus 320, 12° (HFOV) 18 mm Go to Product Support
product image

NDAA compliant and ITAR free, the Boson+ sets the standard for longwave infrared (LWIR) OEM thermal camera performance and size, weight, and power (SWaP). It features an industry-leading thermal sensitivity of less than or equal to (≤)20 mK. The upgraded automatic gain control (AGC) filter and new DDE+ deliver dramatically enhanced scene contrast and sharpness. Lower video latency enhances tracking, seeker performance, and decision support.

Boson+ is a plug-and-play upgrade widely-deployed Boson and include optional factory-integrated continuous zoom lenses to streamline development and maximize performance. With customer-selectable USB, CMOS, or MIPI video interfaces, it is easier than ever to integrate Boson+ into a wide range of embedded processors from Qualcomm, Ambarella, and more. The user-friendly SDK, updated GUI, and comprehensive product documentation further simplify OEM integration for unmanned ground vehicles (UGV), unmanned aircraft systems (UAS), wearables, security applications, handhelds, and thermal sights.

Sensitive, Sharp & SWaP

  • Market-leading Thermal Sensitivity, Contrast, and Latency

    NEDT of ≤20 mK extends detection, recognition, and identification (DRI) performance

  • Optimized Size, Weight, and Power (SWaP)

    Full-featured LWIR thermal camera module just 7.5 grams and less than 4.9 cm³

  • Designed for Integrators

    Shared mechanical, electrical, and video interface across all Boson models


Combat Zone - Boson+


Fleeing Suspect - Boson+


Wooded Area at Night - Boson+


Skydio X10 feat. Boson+


Electronics Inspection - Boson+


Oceanside - Boson+


Park Trail - Boson+

THE TELEDYNE FLIR ADVANTAGE

Integrating Teledyne FLIR thermal camera modules is now easier with our library of how-to-videos, application notes, and our comprehensive support center with product drawings, datasheets, and more!

Learn more

The Power of Boson

With nearly sixty models, the ITAR-Free Boson family represents the most dynamic, highest-performing uncooled thermal imaging technology in the Teledyne FLIR portfolio.

View Products

Boson Lens Selector Tool

3 easy steps to determine the best camera focal length for your application!

Learn more

GUI 4.6.6 for Boson+

The Boson GUI provides the ability to quickly access radiometry settings critical to high-speed integration cycles, balancing schedule, cost, and performance.

Learn more

Prism

The end-to-end computational imaging ecosystem that supports various AI-powered object detection and tracking capabilities and advanced image processing.

Find out how

Specifications
Imaging & Optical
Digital Zoom
1x to 8x zoom
f-number
1.0
Frame Rate
60Hz default; 30 Hz runtime selectable
Image Orientation
Adjustable (vertical flip and/or horizontal flip)
Non-Uniformity Correction (NUC)
Factory calibrated; updated FFCs with FLIR’s Silent Shutterless NUC (SSN™)
Pixel Pitch
12 µm
Resolution
320 × 256
Scene Dynamic Range
to 150 °C (high gain) to 350 °C (low gain)
Sensitivity [NEdT]
<20 mK (Industrial); <30 mK (Professional)
Snapshots
Full-frame snapshot via Boson GUI
Spectral Band
Longwave infrared; 8 µm – 14 µm
Symbol overlay
Re-writable each frame; alpha blending for translucent overlay
Connections & Communications
Control Channels
UART, USB or I2C
Peripheral Channels
I2C, SPI, SDIO
Video Channels
CMOS, MIPI or USB3
Electrical
Input Voltage
3.3 VDC
Power Consumption
Varies by configuration; as low as 600 mW
Mechanical
Precision Mounting Holes
Four tapped M1.6x0.35 (rear cover)
Size (L x W x H)
21 x 21 x 11 mm (w/o lens)
Weight
7.5 g without lens (configuration dependent)
Environmental & Approvals
Compliance and Certifications
NDAA compliant
ROHS compliant
REACH compliant
Non-Operating Temperature Range
-50° C to 85° C
Operating Temperature Range
-40° C to 80° C
Operational Altitude
12 km (max altitude of a commercial airliner or airborne platform)
Shock
1,500 g @ 0.4 msec
Solar protection
Yes, when integrated with factory lens
Export Designations
ECCN Code
6A003.b.4.b (Fast Video, 60Hz)
6A993.A (Slow Video, 9Hz)
Media gallery
3rd Party Lens Calibration with FLIR Boson and Boson+
AGC Tuning with FLIR Boson and Boson+
MIPI Integration with FLIR Boson and Boson+
Setting Up Radiometry with FLIR Boson and Boson+
Software Integration with FLIR Boson and Boson+
SPIE DCS 2023 - Boson+ CZ
Video Interfaces with FLIR Boson and Boson+
Your Guide to Boson+ GUI 4.2
How to Interface with FLIR Boson and Boson+
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Boson®+ - Model: Boson Plus 320, 12° (HFOV) 18 mm

Change Selection