The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.
- Products
- Government & Defense
- CBRNE Detectors
- Explosives
- Fido® X4
Added to cart
Ready Whenever, Wherever
-
Next Level Detection
Next generation Teledyne FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and specific threat identification
-
Operationally Available
Intuitive interface dramatically reduces training burden and increases end-user adoption and retention; onboard video tutorials, user prompts, and color-coded alarms with strength indicators help operators act quickly and decisively
-
Designed For The Mission At Hand
Light weight 3.2 lbs, up to 16-hour continuous operation with two hot-swappable batteries, IP54-rated, and MIL-STD-810G compliant so operators can confidently complete their mission in a wide range of environmental conditions
Contact Sales
Want more information on this product?
Call (877) 692-2120 to speak with a knowledgeable specialist.
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
Fido® X4
Want more information on this product?
Call (877) 692-2120 to speak with a knowledgeable specialist.