Designed to reliably detect and classify road users, the TrafiCam AI is an intelligent HD visible sensor for traffic monitoring in complex urban environments. Featuring a low-light HD visible camera and AI algorithms built on 25+ years of traffic detection, TrafiCam AI offers detailed vision and data collection for safer, more efficient cities. Capable of tracking multiple objects, the advanced edge-based AI effectively controls intersections and gathers detailed traffic data for better city planning decisions.
- Products
- Intelligent Transportation Systems
- Urban
- TrafiCam AI
Added to cart
-
Precise Detection and Control
Edge-based AI and low light visual full HD imaging offer advanced intersection control that outperforms other signal control technologies.
-
Futureproof Traffic Insight
TrafiCam AI captures advanced and high-resolution traffic data for better-informed city planning decisions.
-
Comprehensive Reporting
Generate sophisticated reports with Acyclica, including heatmaps and turning movement counts, to identify bottlenecks.
Specifications
System Overview
- Detection Zones
- 24 virtual loops for presence detection
8 traffic data zones for classification and counting
- Functionality
- Vehicle Presence Detection
Traffic Data Collection (Integrated Data)
Queue Length Monitoring
Premium traffic Data Collection (Individual Data) - optional license
Communications
- Compression
- H.264, MPJEG
- Configuration
- local/remote web page setup via Wi-Fi, PoE or BPL
Electrical
- BPL
- 80 Mbps Broadband over Powerline communication via TI BPL3 (EDGE B&SIU) interface
- Detection Distance
- 30 - 150 m / 100 - 500ft
- FCC
- FCC part 15 class A
- Input Power
- 24-42 VAC / 24-48 VDC
- Output Contacts
- 1 N/O and 1 N/C dry contact direct
16 N/C dry contacts via TI BPL3 interface
4 N/C dry contacts via TI BPL3 EDGE B&SIU interface (more with additional 4 I/O USB expansion boards)
SDLC to traffic light controller via TI BPL3 EDGE B&SIU interface
- Power Consumption
- Avg 6 W / Peak 9W
- Power over Ethernet (PoE)
- PoE mode A for configuration, video streaming and data communication
Environmental
- EU Directives
- EMC 2014/30/EU, RoHS 2011/65/EU, LVD 2014/35/EU
- IP Rating
- IP 67
- Shock & Vibration
- NEMA TS2 specs
- Temperature Range
- -34 to + 74°C / -29 to 165°F
Imaging & Optical
- Focus Distance
- 8.0mm
- Frame Rate
- 25 fps
- Resolution
- Full HD (1920 x 1080)
- Streaming Video
- RTSP
- Type
- CMOS Type 1/2.8 color High Dynamic Range
Mechanical
- Dimensions (incl mounting bracket)
- Vertically mounted: 45 cm x 16 cm x 12 cm / 9.8 in x 6.3 in x 4.7 in
Horizontally mounted: 41 cm x 18 cm x 12 cm / 16.2 in x 7.1 in x 4.7 in
- Material
- All weatherproof UV resistant; aluminum housing with integrated polycarbonate sunshield
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.