Welcome to the Family, Tough Guy | FLIR indentiFINDER R100
R100 | FLIR Systems

FLIR identiFINDER R100
Personal Radiation Detector

The rugged FLIR identiFINDER R100 personal radiation detector (PRD) delivers immediate threat alarms to keep front-line responders safe and features integrated Bluetooth® connectivity that enables situational awareness beyond the front-line and up the chain of command.

 

Belt-worn PRD with Integrated Bluetooth

R100 features integrated Bluetooth Smart technology that effortlessly connects with mobile apps to display real-time output and send information up the chain of command for continuous situational awareness.

 

Dunkable and Dependable

R100 supports everyday use in challenging, harsh responder environments. It is IP67-rated to protect against dust, is water-submersible up to 1m, and drop-test compliant to 1.5m.

 

Solutions from Threat Detection to Identification

identiFINDER is a fully integrated product family, from PRD to premium-class RIID (radio-isotope identification device). Shared automated report format, intuitive user interface, and common training minimize total cost of ownership and support interagency standardization.

FLIR identiFINDER R100 Features

 

Designed for Everyday Use

Fully-compliant with ANSI N42.33 portable radiation detection standard - wear on belt, mount in vehicle, and operate with one hand

 

Survives Accidental Drops

Meets 1.5M drop criteria required by ANSI N42.32, a key performance standard for alarming PRDs in Homeland Security

 

Harsh Environment and Decon-Ready

IP67-rated to protect against dust and water-submersion up to 1M depth

 

Eliminates Information Blind Spots

Built-in Bluetooth® Smart technology effortlessly connects to mobile apps to record and send dose rate report and geotag

 

Built for Interagency Standardization

Common user interface and training enables all agencies using any identiFINDER product to share data and communicate efficiently

 

Total Approach Partnership

Training certifications, warranty programs, customer support systems, lifetime free updates, and fleet management options are available

FLIR identiFINDER R100 Specifications

Model Number FLIR R100
Technology Personal Radiation Detector (PRD)
Gemma (G-M) Energy Compensated Geiger-Müller Tube
Energy Range (Gamma) 25keV - 3MeV; energy compensated dose rate 60keV - 1.5MeV
Gamma Sensitivity 17cps / mR/h
Dose Rate Range 5.0μrem/h (0.05μSv/h) to 1 rem/h (10mSv/h)
Dose Rate / Accuracy (Cs-137) ±20%; 50 μrem/h to 1 rem/h
Dose Rate Units rem/h or Sv/h; user adjustable
Service Interval Recommended five year factory maintenance interval; annual dose rate calibration interval
Show more...  
Sampling & Analysis
Sample Introduction Absorption of EM gamma emissions
Threats Detects gamma radiation emitted from natural occurrences in the environment, special nuclear material, industrial, or medical material
Compliance Meets the 1.5m drop criteria required by ANSI N42.32, fully compliant with ANSI N42.33
Sampling & Analysis Continuous
System Interface
Display Transflective Monochrome LCD
Alerts Visible (front and top LEDs), audible, and haptic (vibration)
Localization Language translation available worldwide
Communication USB 2.0; micro-AB socket; integrated Bluetooth® up to 10m range
Software On-board webserver software
Power
Input Voltage 4.5V to 5.5V USB micro-AB socket
Battery Specs Two replaceable 1.5V AA Alkaline batteries; operational life >125h
Cold Start Time <2 mins from cold start
Environmental
Operating Temp -4 to 122 °F (-20 to 50 °C)
Operating Humidity 93% RH @ 35 °C non-condensing
Storage Temp -14 to 95 °F (-10 to 35 °C)
Phystical Features
Dimensions (L × W × H) 5.3 × 2.2 × 1.5 in. (13.5 × 5.5 × 3.7 cm)
Weight 0.55 lb (0.25 kg)
Enclosure & Protection Plastic with rubber overmold; protection rating IP67 according to IEC 60529

*Disclaimer: Specifications are subject to change without notice. Availability of models and accessories subject to regional market considerations. Prices listed are US only, please consult your specific country for current pricing.

Questions?

Call 1-877-692-2120 to chat with a knowledgeable specialist.

Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Personal Radiation Detector
  • Lanyard
  • Holster
  • USB Cable
  • AA Batteries (2x)
  • USB Flash Drive with Product Manual
  • Printed Quick Start Guide
  • Carry Bag
 

Related Products

FLIR identiFINDER R200

Rugged Spectroscopic Personal Radiation Detector

Learn More

FLIR identiFINDER R300

SPRD with High Resolution

Learn More

FLIR identiFINDER R400

Handheld Radionuclide Identification Device

Learn More

FLIR identiFINDER R500

Handheld RID with High Sensitivity

Learn More