FLIR Griffin G510 | FLIR Systems  
 

FLIR GRIFFIN G510
Person-Portable GC/MS Chemical Identifier

No Time? No Lab? No Problem. Quickly and easily identify chemical hazards in emergency situations with the FLIR Griffin™ G510 portable GC/MS. Designed for downrange missions, the G510 features a large touchscreen and is spray-resistant with long-lasting batteries. It can analyze all phases of matter and confirms vapor-based threats within seconds, so that responders can take immediate action.

 

ANALYZE SOLID, LIQUID, AND VAPOR SAMPLES

Ultimate in-field sampling flexibility and limited maintenance.
No extra service module needed.

LAB QUALITY GC/MS ANY RESPONDER CAN USE

Identify unknowns with NIST library and confidently take action with guided controls and simple threat alarms. You don't need a Ph.D. to use the G510.

TOUCHSCREEN OPERATION WHILE WEARING FULL PPE

Completely self-contained for downrange missions, with large touchscreen, long-lasting batteries, carrier gas, and IP65-rated, spray-resistant enclosure. Take it in the field with confidence.

FLIR Product Features

 
Product Features - Integrated Heated Sample Probe | FLIR Systems  

Integrated Heated Sample Probe

Identify vapor-phase chemical threats within seconds when operated in Survey Mode.

Product Features - Linear Quadrupole Mass Analyzer | FLIR Systems  

Linear Quadrupole Mass Analyzer

Analyzes unknowns and automatically identifies unknown chemicals using industry-standard NIST library.

Product Features - Integrated Split/Splitless Injector | FLIR Systems  

Integrated Split/Splitless Injector

Accepts direct injection of organic liquids and solids via syringe, SPME, or PSI-Probe.

Product Features - Touchscreen | FLIR Systems  

Large 9"" Touchscreen

Automated user controls, with visual & audible alarm confirmation and limited data interpretation.

Product Features - IP65 | FLIR Systems  

IP65-Rated

Dust-tight and spray-resistant - withstands operation in harsh environments and is decon-ready.

Product Features - Wifi and GPS | FLIR Systems  

On-Board Wifi And GPS

Records exact sampling location for legally defensible data.

FLIR Product Specifications

SYSTEM OVERVIEW
Technology Gas Chromatography/Mass Spectrometry (GC/MS)
Dimensions (L x W x H) 13.25 x 13.25 x 15.75 in (33.7 x 33.7 x 40 cm) - includes batteries, carrier gas, and vacuum system
Weight 36 lbs (16.3 kg) - includes batteries, carrier gas, and vacuum system
Operating Temp / Humidity 32 to 104 °F (0 to 40 °C); <95% relative humidity
Storage Temp -13 to 131 °F (-25 to 55 °C)
Decontamination Sealed for Survey Mode operation in hot-zone; IP65-rated enclosure is dust-tight and spray-resistant
Power Supply 100-240V 50-60Hz (220 W max); 19V (DC); 2 x #2590 @15V Li Ion batteries (1 included)
Battery Life 4 hrs in Survey Mode, 2 hrs in Confirmation Mode; hot swappable
Start Up Time 15 minutes to full operation from cold
Calibrant Onboard FC-43 (Perfluorotributylamine)
Carrier Gas On-board helium; external helium connector, automatic switching (Hydrogen capable)
Show more specifications...  
SYSTEM INTERFACE
Display 9" Multitouch Color Display (1280x720 WVGA;1300 nits brightness)
Alerts Audible and Visual (Touchscreen and Handheld Probe)
Software GSS Touch; multiple user levels
Communication 2 x USB 2.0, Bluetooth 4.0, WiFi 802.11n, Ethernet via USB, integrated GPS
Data Storage Internal 256GB SSD
Training Requirements 2 hours basic operation; 8 hours expert user
SAMPLING & IDENTIFICATION
Sample Phase Solid, liquid, and vapor
Sample Introduction

Heated Sample Probe (included standard)

  • Vapor survey mode via Membrane Introduction Mass Spectrometry (MIMS) Inlet
  • Vapor confirmation via Internal Dual-Bed Preconcentrator

Split/splitless injector (included standard) accepts:

  • Direct liquid sampling (organic solution) via syringe
  • Liquid extraction via SPME fiber or PSI-Probe w/ Gerstel Twister™ *
  • Solid PSI-Probe™ thermal separation via TAG™ *
*optional accessories
Threats Detects and identifies explosives, narcotics, CWAs, TICs, environmental pollutants, and other chemicals
Standard Reference Database NIST/EPA/NIH Mass Spectral Library
Sampling & Analysis Full identification in 4-15 mins for most chemicals; identification wthin seconds (near real-time) when operating in Survey Mode
MASS SPECTROMETER
Mass Analyzer Type Linear quadrupole mass filter
Mass Range / Resolution 15-515 m/z; 0.7 amu @ FWHM
Ionization Type / Source Electron Impact Ionization; non-radioactive ionization source
Detector Electron Multiplier
Vacuum System Self-contained miniature turbomolecular & diaphragm pumps
Dynamic Range 7 decades
Detection Limit PPM (parts per million) – PPT (parts per trillion)
GAS CHROMATOGRAPH
LTM-GC Column DB-5MS (15 m x .18 mm x 0.25 μm); others available
Temperature Range Programmable 40 to 300 °C; ramping of 100 °C/min
FLIR Support - Talk to a Specialist | FLIR Systems  
Questions?

Call 1-877-692-2120 to chat with a knowledgeable specialist.

FLIR Support - FLIR Factory Certified | FLIR Systems  
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

FLIR-Griffin-G510  

What's in the Box

  • GC/MS base unit, includes integrated Heated Sample Probe
  • AC power adapter
  • 1x #2590 Li-ion battery
  • 2x carrier gas cartridges (He)
  • 10 mL syringe
  • Decon plug kit
  • Standard toolkit
  • Printed Quick Reference Guide
  • Shoulder strap
  • Stylus
  • GSS Level 1 Touch™ software (pre-installed)
  • 2017 NIST/EPA/NIH Mass Spectral Library

Accessories (not included with the product)

  • Ruggedized transport case
  • SPME kit
  • PSI-Probe
  • Battery charging station
  • Vehicle mounting kit
  • Service toolkit