Note: For additional T-Series support resources, please visit Support.FLIR.com.
Recorded Webinar
Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence
Find out how

Make Critical Decisions Quickly
Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.

Two fields of view, one lens, ZERO compromise
FLIR FlexView® Dual Field of View Lens

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With an agile new graphical user interface, up to 3.1 MP in resolution, and FLIR OSX™ Precision HDIR lenses, T1K cameras are designed to be the ultimate tool to streamline your workday and make you the hero.

The T800-Series simplify inspections outside in challenging light conditions thanks to the integrated, color viewfinder and bright LCD display. The 180° rotating lens platform and thoughtful ergonomic design help users quickly diagnose failing components, while the optional 6° telephoto lens helps ensure accurate temperature measurement of small targets from farther distances.

Simplify thermal inspections and spend less time in the field with this new generation of ergonomic T-Series cameras. From the 180° rotating optical block to the simplified state-of-the-art connectivity, the T500-Series will help you find hot spots and potential faults quickly and efficiently.
From $34,007.00
IR Resolution
640 × 480 pixels
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
From $26,490.00
IR Resolution
464 × 348 (161,472 pixels)
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Accuracy
±2°C (±3.6°F) or ±2% of reading
From $24,490.00
IR Resolution
640 × 480 pixels
Thermal Sensitivity_NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
From $18,399.00
IR Resolution
464 × 348 pixels
Thermal Sensitivity_NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
640 × 480 pixels
IR Resolution
464 × 348 (161,472 pixels)
IR Resolution
640 × 480 pixels
IR Resolution
464 × 348 pixels
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity_NETD
<30 mK at 30°C (42° lens), <40 mK at 30°C (24° lens), <50 mK at 30°C (14° lens)
Thermal Sensitivity_NETD
<50 mK @ 30°C/86°F (14° lens), <40 mK @ 30°C/86°F (24° lens), <30 mK @ 30°C/86°F (42° lens), <50 mK @ 30°C (86°F)
Thermal Sensitivity_NETD
<30 mK, 42° @ 30°C (86°F) <40 mK, 24° @ 30°C (86°F) <50 mK, 14° @ 30°C (86°F) <40 mK, 80° @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
Accuracy
±2°C (±3.6°F) or ±2% of reading
From $13,499.00
IR Resolution
320 × 240 (76,800 pixels)
Thermal Sensitivity_NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD
<25 mK @ 30°C (86°F)
Field of view [FOV]
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD
<20 mK @ 30°C (86°F)
Field of view [FOV]
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
IR Resolution
320 × 240 (76,800 pixels)
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
IR Resolution
1024 × 768; up to 3.1 MP with UltraMax
Thermal Sensitivity_NETD
<30 mK, 42° @ +30°C (+86°F) <40 mK, 24° @ +30°C (+86°F) <50 mK, 14° @ +30°C (+86°F) <40 mK, 80° @ +30°C (+86°F)
Thermal Sensitivity_NETD
<25 mK @ 30°C (86°F)
Thermal Sensitivity_NETD
<20 mK @ 30°C (86°F)
Accuracy
±2°C (±3.6°F) or ±2% of reading
Field of view [FOV]
FLIR T1010 12°: 12° × 9°
FLIR T1010 28°: 28° × 21°
FLIR T1010 45°: 45° × 34°
Field of view [FOV]
FLIR T1020 12°: 12° × 9°
FLIR T1020 28°: 28° × 21°
FLIR T1020 45°: 45° × 34°
FLIR T1020 28° and 12°: 28° × 21°, 12° × 9°
FLIR T1020 28° and 45°: 28° × 21° (28° lens), 45° × 34° (45° lens)
FLIR T1020 28°, 12°, and 45°: 28° × 21° (28° lens), 12° × 9° (12° lens), 45° × 34° (45° lens)
Note: For additional T-Series support resources, please visit Support.FLIR.com.
Recorded Webinar
Webinar: End Your Year with Flir - Smart Strategies for Compliance, Cost Savings, and Condition Monitoring Excellence
Find out howNote: You must be logged in to download software or firmware. Login or create an account.
Firmware Download
FLIR Camera Firmware [Exx T5xx T8xx]
Firmware Download
FLIR_T10xx_Update_Pack
Software Download
FLIR Thermal Studio Installer
Brochure
FLIR Condition Monitoring Solutions for the Automotive Industry Brochure
Datasheet
FLIR T800-Series Datasheet
Datasheet
FLIR T800-Series Datasheet GB
Warranty
FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty
Brochure
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Brochure
Datasheet
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Application Story
Rain Leak Detection and Post-Repair Inspection Application Story
Selection Guide
FLIR Handheld Thermal Camera Product Comparison Matrix
Brochure
FLIR Renewable Energy Wind Power Brochure
User Manual
FLIR T8xx Series User Manual
Press the chat bubble in the bottom-right corner to connect with us instantly.
(When agents available)
(+1) 805 392 3775
(+1) 844 283 5471
Service Center Contact |
Phone |
Request Service, Repair, or Calibration |
Email Us |
|---|---|---|---|
| United States |
Toll Free: (+1) 866 477 3687 Local: (+1) 603 324 7600 |
||
| Canada | 800 613 0507 | Submit an RMA | |
| South & Central America | 0800 878 2486 | ||
Europe |
|||
| Belgium | +32 (0)56 363 041 | ||
| Estonia | +3726063976 | ||
| Germany | +49 (0) 69 95 00 900 | ||
| Italy | +390294753491 | ||
| Sweden | +46 (0) 8 753 26 54 | ||
| United Arab Emirates | +971 4 802 4999 | ||
| United Kingdom | +44 (0)1732 220 011 | ||
Asia Pacific |
|||
| Australia | +61 (0) 3 9550 2800 | ||
| China | +86 (0) 21-5169-7628 | ||
| India Delhi | +91 11 47212002 | ||
| India Faridabad | +91 (129) 431-5031/32 | ||
| Japan | 81-3-6721-6648 | ||
| Singapore | +65 8787 0884 | ||
| South Korea | (02)565-2724 | ||