Radiometry from the Air | FLIR Vue Pro R
FLIR Vue™ Pro Radiometric Thermal Camera for sUAS | FLIR Systems
$2,399.00 - $3,759.00

FLIR VUEPRO R
Radiometric Drone Camera for sUAS

The new Vue Pro R from FLIR gives both drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever.

Keeping the same industry-leading thermal imaging quality, interfaces, and capability as the best-selling Vue Pro, the Vue Pro R adds fully radiometric data-gathering to sUAS applications as diverse as building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

TALK TO AN EXPERT

 

Radiometry

The Vue Pro R is more than a thermal imager – it captures accurate, non-contact temperature measurements from an aerial perspective and saves images with calibrated temperature data embedded in every pixel.

 

MAVLink Integration & Camera Control

In addition to MAVLink compatibility for automated image capture and image geo-tagging, the same Accessory Port connection gives you access to two camera controls over PWM commands, so you can select color palettes, start and stop recording, or trigger the camera's e-zoom in-flight from your radio controller.

 

Easy to Configure

Vue Pro comes with a built-in, low-power Bluetooth module, so you can easily configure your camera with our custom iOS or Android apps before you take off. Change color palettes, set your image optimization features, configure your PWM inputs, and start recording all without lugging a computer to the field.

FLIR VUE Pro R Features

 

Radiometric Imagery

Factory calibrated for accurate temperature measurements from an airborne perspective

Easy Installation

Accepts 5VDC input power and outputs analog video

Easy Set-up & Configuration

Mobile app (iOS and Android) and built-in Bluetooth makes camera set-up a snap

On-Board Recording

Records digital thermal video and stills to an on-board microSD card

PWM Control

Configure and control the camera in the air with up to four PWM inputs

MAVLink Interface

Trigger automated image capture and geo-tag images for mapping & survey missions

FLIR Vue Pro R Specifications

Overview Vue Pro R 640 Vue Pro R 336
Thermal Imager Uncooled VOx Microbolometer
Resolution 640 × 512 336 × 256
Lens Options
(FOV for Full-Sensor Digital Output)
9 mm; 69° × 56°
13 mm; 45° × 37°
19 mm; 32° × 26°
6.8 mm; 45° × 35°
9 mm; 35° × 27°
13 mm; 25° × 19°
Lens Options*
(FOV for NTSC Analog Output)
9 mm; 62° × 49°
13 mm; 45° × 35°
19 mm; 32° × 24°
6.8 mm; 44° × 33°
9 mm; 34° × 26°
13 mm; 24° × 18°
Spectral Band 7.5 - 13.5 μm
Full Frame Rates 30 Hz (NTSC); 25 Hz (PAL)
Exportable Frame Rates 7.5 Hz (NTSC); 8.3 Hz (PAL)
Measurement Accuracy +/-5°C or 5% of reading in -25°C to +135°C range
+/-20°C or 20% of reading in -40°C to +550°C range
Physical Attributes
Size 2.48" × 1.75" x 1.75" (including lens)
Precision Mounting Holes Two M2x0.4 on each of two sides & bottom
One 1/4-20 threaded hole on top
Show more...  
Image Processing & Display Controls
Image Optimization for sUAS Yes
Scene Presets & Image Processing? Yes - Adjustable in App
Invertable Image? Yes - Adjustable in App
Color Palettes Yes - Adjustable in App and via PWM
Zoom Yes - Adjustable in App and via PWM
Interfacing
Input Voltage 4.8 - 6.0 VDC
Power Dissipation (peak) 2.1 W (3.9 W)  
Environmental
Radiometric Temperature Range 0°C to +40°C
Operating Temperature Range -20°C to +50°C
Non-Operating Temperature Range -55°C to +95°C
Operational Altitude +40,000 feet
Power & HDMI Video Module (Optional Accessory) **
Input Power Range 5 VDC – 28 VDC
Reverse Polarity Protection? Yes
Analog Video Output? Yes
HDMI Output 1280 × 720 @ 50hz, 60hz

* Because the analog video output resolutions (640 × 480 and 320 × 240, respectively) are less than the full sensor resolution captured when saving digital stills and video, their resultant fields of view are slightly smaller as well. Both sets of values are shown here to allow operators the option of choosing the FOVs that most accurately reflect their pre-flight planning requirements.

** Note: The HDMI output is not intended for use to drive a television or display. The micro-HDMI connector outputs HDMI video for live digital video downlink systems like DJI Lightbridge and 3DR Solo.

Available Models

Vue Pro R

436-0019-00 336×256 Resolution, 30hz, 6.8mm Lens

$3,199.00 $2,559.00

Add to Cart

Vue Pro R

436-0019-00S 336x256 Resolution, 9hz, 6.8mm Lens

$2,999.00 $2,399.00

Add to Cart

Vue Pro R

436-0020-00 336×256 Resolution, 30hz, 9mm Lens

$3,199.00 $2,559.00

Add to Cart

Vue Pro R

436-0020-00S 336x256 Resolution, 9hz, 9mm Lens

$2,999.00 $2,399.00

Add to Cart

Vue Pro R

436-0021-00 336×256 Resolution, 30hz, 13mm Lens

$3,199.00 $2,559.00

Add to Cart

Vue Pro R

436-0021-00S 336×256 Resolution, 9hz, 13mm Lens

$2,999.00 $2,399.00

Add to Cart

Vue Pro R

436-0023-00 640×512 Resolution, 30hz, 13mm Lens

$4,699.00 $3,759.00

Add to Cart

Vue Pro R

436-0023-00S 640x512 Resolution, 9hz, 13mm Lens

$4,499.00 $3,599.00

Add to Cart

Vue Pro R

436-0024-00 640×512 Resolution, 30hz, 19mm Lens

$4,699.00 $3,759.00

Add to Cart

Vue Pro R

436-0024-00S 640x512 Resolution, 9hz, 19mm Lens

$4,499.00 $3,599.00

Add to Cart

Vue Pro R

436-0022-00 640×512 Resolution, 30hz, 9mm Lens

$4,699.00 $3,759.00

Add to Cart

Vue Pro R

436-0022-00S 640x512 Resolution, 9hz, 9mm Lens

$4,499.00 $3,599.00

Add to Cart
Questions?

Call 1-866-667-7732 to chat with a knowledgeable specialist.

Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Thermal Camera
  • Camera Mount
  • Bench Cable
  • MicroSD Card
  • Accessory Cable
 

FLIR VUE Pro R

812462021499