Take sUAS to New Heights

FLIR VUEPRO

 
FLIR Vue™ Pro Radiometric Thermal Camera for sUAS | FLIR Systems
$1,599.00 - $2,959.00

FLIR VUEPRO

Thermal Camera for sUAS

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

TALK TO AN EXPERT

 
 

On-Board Recording

Vue Pro records 8-bit digital video in MJPEG or H.264 formats and 14-bit still imagery to a removable micro-SD card so you won’t lose any of your data to transmission loss. Imagery is saved to the micro-SD card and can be retrieved either from the card or by plugging the camera into a USB cable, where your computer will see it as a storage device.

 

MAVLink Integration & Camera Control

In addition to MAVLink compatibility for automated image capture and image geo-tagging, the same Accessory Port connection gives you access to two camera controls over PWM commands, so you can select color palettes, start and stop recording, or trigger the camera's e-zoom in-flight from your radio controller.

 

Easy to Configure

Vue Pro comes with a built-in, low-power Bluetooth module, so you can easily configure your camera with our custom iOS or Android apps before you take off. Change color palettes, set your image optimization features, configure your PWM inputs, and start recording all without lugging a computer to the field.

FLIR VUE Pro Features

 

Drone Thermal Imaging

Imagery optimized for airborne operations in a wide variety of environment.

Easy Installation

Accepts 5VDC input power and outputs analog video

Easy Set-up & Configuration

Mobile app (iOS and Android) and built-in Bluetooth makes camera set-up a snap

On-Board Recording

Records digital thermal video and stills to an on-board microSD card

PWM Control

Configure and control the camera in the air with up to four PWM inputs

MAVLink Interface

Trigger automated image capture and geo-tag images for mapping & survey missions

FLIR Vue Pro Specifications

Model Number Vue Pro 640 Vue Pro 336
Thermal Imager Uncooled VOx Microbolometer
Resolution 640 × 512 336 × 256
Lens Options
(FOV for Full-Sensor Digital Output)
9 mm; 69° × 56°
13 mm; 45° × 37°
19 mm; 32° × 26°
6.8 mm; 44° × 35°
9 mm; 35° × 27°
13 mm; 25° × 19°
Lens Options*
(FOV for NTSC Analog Output)
9 mm; 62° × 49°
13 mm; 45° × 35°
19 mm; 32° × 24°
6.8 mm; 44° × 33°
9 mm; 34° × 26°
13 mm; 24° × 18°
Spectral Band 7.5 - 13.5 μm
Full Frame Rates 30 Hz (NTSC); 25 Hz (PAL)
US only, not for Export
Exportable Frame Rates 7.5 Hz (NTSC); 8.3 Hz (PAL)
Physical Attributes
Size 2.48" × 1.75" x 1.75" (63 × 44.4 x 44.4 mm) (including lens)
Weight 3.25-4 oz (92.1 – 113.4 g) (configuration dependent)
Precision Mounting Holes Two M2x0.4 on each of two sides & bottom
One 1/4-20 threaded hole on top
Show more...  
Image Processing & Display Controls
Image Optimization for sUAS Yes
Digital Detail Enhancement Yes - Adjustable in App
Scene Presets & Image Processing? Yes - Adjustable in App
Invertable Image? Yes - Adjustable in App
Color Palettes Yes - Adjustable in App and via PWM
Zoom Yes - Adjustable in App and via PWM
Interfacing
Input Voltage 4.8 - 6.0 VDC
Power Dissipation (peak) 2.1 W (3.9 W)  
Environmental
Operating Temperature Range -20°C to +50°C
Non-Operating Temperature Range -55°C to +95°C
Operational Altitude +40,000 feet
Power/Video Module (Optional Accessory) **
Input Power Range 5 VDC – 28 VDC
Reverse Polarity Protection? Yes
Analog Video Output? Yes

* Because the analog video output resolutions (640 × 480 and 320 × 240, respectively) are less than the full sensor resolution captured when saving digital stills and video, their resultant fields of view are slightly smaller as well. Both sets of values are shown here to allow operators the option of choosing the FOVs that most accurately reflect their pre-flight planning requirements.

** Note: The HDMI output is not intended for use to drive a television or display. The micro-HDMI connector outputs HDMI video for live digital video downlink systems like DJI Lightbridge and 3DR Solo.

Available Models

Vue Pro

436-0013-00 336x256 Resolution, 30hz, 6.8mm Lens

$2,199.00 $1,759.00

Add to Cart

Vue Pro

436-0013-00S 336x256 Resolution, 9hz, 6.8mm Lens

$1,999.00 $1,599.00

Add to Cart

Vue Pro

436-0014-00 336x256 Resolution, 30hz, 9mm Lens

$2,199.00 $1,759.00

Add to Cart

Vue Pro

436-0014-00S 336x256 Resolution, 9hz, 9mm Lens

$1,999.00 $1,599.00

Add to Cart

Vue Pro

436-0015-00 336x256 Resolution, 30hz, 13mm Lens

$2,199.00 $1,759.00

Add to Cart

Vue Pro

436-0015-00S 336×256 Resolution, 9hz, 13mm Lens

$1,999.00 $1,599.00

Add to Cart

Vue Pro

436-0016-00 640x512 Resolution, 30hz, 9mm Lens

$3,699.00 $2,959.00

Add to Cart

Vue Pro

436-0016-00S 640x512 Resolution, 9hz, 9mm Lens

$3,499.00 $2,799.00

Add to Cart

Vue Pro

436-0017-00 640x512 Resolution, 30hz, 13mm Lens

$3,699.00 $2,959.00

Add to Cart

Vue Pro

436-0017-00S 640x512 Resolution, 9hz, 13mm Lens

$3,499.00 $2,799.00

Add to Cart

Vue Pro

436-0018-00 640x512 Resolution, 30hz, 19mm Lens

$3,699.00 $2,959.00

Add to Cart

Vue Pro

436-0018-00S 640x512 Resolution, 9hz, 19mm Lens

$3,499.00 $2,799.00

Add to Cart
Questions?

Call 1-866-667-7732 to chat with a knowledgeable specialist.

Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Thermal Camera
  • Camera Mount
  • Bench Cable
  • MicroSD Card
  • Accessory Cable
 

FLIR VUE Pro

812462021147