As Seen from Above

FLIR VUE

 
FLIR Vue™ Thermal Camera for sUAS | FLIR Systems
$1,199.20 - $2,559.20

FLIR VUE
Thermal Camera for sUAS

With FLIR Vue™ you get all the thermal imager you need for sUAS operations without having to pay for functionality you'll never use.
Pre-configured to give you optimal imagery in a wide variety of conditions, FLIR Vue is light enough that it won't throw off your center of gravity or impact your flight times. With simple power-in and video-out connections, it's easy to integrate and get flying on just about any platform.

TALK TO AN EXPERT

 
 

Applications

With the same powerful thermal imaging core used in the most popular cameras in the world, FLIR Vue gives the same performance for a ground breaking low price, making it perfect for applications like:

  • Search and Rescue
  • Fire Fighting (see FAQ for details)
  • Precision Agriculture
  • Roof Inspections
  • Power Line Inspections
  • Substation Inspections
  • Cell Tower Inspections
  • Security Surveying
  • And just about anything else you can dream up

 

 

Easy to Connect

Just plug in a GoPro-compatible cable into the 10-pin mini-USB connector to feed the camera a regulated 5VDC power supply and get analog video out to your video transmitter or OSD, and you're ready to go. If you need more detailed information, the pinout for Vue's 10-pin mini-USB connector is available in the Vue IDD drawing under the Product Literature tab above.

Easy to Mount

Because of FLIR Vue's light weight, you’ve got lots of mounting options available to you on any kind of aircraft. Whether you want to hard-mount it or put it on a brushless gimbal, FLIR Vue can do the job.

 

Easy to Use

There's really nothing to it. Since all of the configuration has already been done, just power it up and go fly. But if you want to dig into the settings a little deeper, just download our Camera Controller GUI and connect FLIR Vue to your PC with a USB cable.

FLIR VUE Features

Drone Thermal Imaging

Imagery optimized for airborne operations in a wide variety of environment.

Easy Installation

Accepts 5VDC input power and outputs analog video

Selectable Color Palettes

Choose from over a dozen available color palettes to get the display of thermal data you need.

Multiple Mounting Options

Whether you want to use the included action camera mount or the standard .25/20 insert, Vue is easy to mount.

Affordability

FLIR Vue is the most affordable full resolution thermal camera in the world designed for drone operations.

Questions about FLIR Vue? Check out our FAQ

 

FLIR Vue Specifications

Overview
Thermal Imager Uncooled VOx Microbolometer
Resolution 640x512 336x256
Lens Options 9 mm; 69° x 56°
13 mm; 45° x 37°
19 mm; 32° x 26°
6.8 mm; 44° x 36°
9 mm; 35° x 27°
13 mm; 25° x 19°
Spectral Band 7.5 - 13.5 μm
Full Frame Rates 30 Hz (NTSC); 25 Hz (PAL)
US only, not for Export
Exportable Frame Rates 7.5 Hz (NTSC); 8.3 Hz (PAL)
Physical Attributes
Size 2.26" x 1.75" x 1.75" (57.4 x 44.4 mm x 44.4 mm) (including lens)
Weight 3.25-4 oz (92.1 – 113.4 g) (configuration dependent)
Precision Mounting Holes Two M2x0.4 on each of two sides & bottom
One 1/4-20 threaded hole on top
Show more...  
Image Processing & Display Controls
Image Optimization for sUAS Yes
Digital Detail Enhancement Yes - Adjustable in GUI
Invertable Image? Yes - Adjustable in GUI
Polarity Control (black hot/whitehot) & Color Palettes Yes - Adjustable in GUI
Power
Input Voltage 4.8 - 6.0 VDC
Power Dissipation (peak)
1.2 W (2.2 W)
Environmental
Operating Temperature Range -20°C to +50°C
Non-Operating Temperature Range -55°C to +95°C
Operational Altitude +40,000 feet

Wide Field of View (WFOV) Models

  6.8 mm 9 mm 13 mm 19 mm
Vue Pro 640 FoV (NTSC) N/A 69° x 53° 45° x 35° 32° x 24°
  FoV (PAL) 69° x 56° 45° x 37° 32° x 26°
(17μ 640x512) iFoV 1.889 mr 1.308 mr 0.895 mr
Vue Pro 336 FoV (NTSC) 44° x 33° 35° x 26° 25° x 18° N/A
  FoV (PAL) 44° x 36° 35° x 27° 25° x 19°
(17μ 336x256) iFoV 2.500 mr 1.889 mr 1.308 mr
Hyperfocal Distance 1.2m 2.1m 4.4m 9.5m
Min Focus Depth of Field 0.6m 1.1m 2.2m 4.8m

* Because the analog video output resolutions (640 × 480 and 320 × 240, respectively) are less than the full sensor resolution captured when saving digital stills and video, their resultant fields of view are slightly smaller as well. Both sets of values are shown here to allow operators the option of choosing the FOVs that most accurately reflect their pre-flight planning requirements.

Available Models

FLIR Vue

436-0002-00 336×256 Resolution, 30hz, 6.8mm Lens

$1,699.00 $1,359.20

Add to Cart

FLIR Vue

436-0002-00S 336×256 Resolution, 9hz, 6.8mm Lens

$1,499.00 $1,199.20

Add to Cart

FLIR Vue

436-0004-00 336×256 Resolution, 30hz, 9mm Lens

$1,699.00 $1,359.20

Add to Cart

FLIR Vue

436-0004-00S 336×256 Resolution, 9hz, 9mm Lens

$1,499.00 $1,199.20

Add to Cart

FLIR Vue

436-0006-00 336×256 Resolution, 30hz, 13mm Lens

$1,699.00 $1,359.20

Add to Cart

FLIR Vue

436-0006-00S 336×256 Resolution, 9hz, 13mm Lens

$1,499.00 $1,199.20

Add to Cart

FLIR Vue

436-0008-00 640×512 Resolution, 30hz, 9mm Lens

$3,199.00 $2,559.20

Add to Cart

FLIR Vue

436-0008-00S 640x512 Resolution, 9hz, 9mm Lens

$2,999.00 $2,399.20

Add to Cart

FLIR Vue

436-0010-00 640×512 Resolution, 30hz, 13mm Lens

$3,199.00 $2,559.20

Add to Cart

FLIR Vue

436-0010-00S 640x512 Resolution, 9hz, 13mm Lens

$2,999.00 $2,399.20

Add to Cart

FLIR Vue

436-0012-00 640×512 Resolution, 30hz, 19mm Lens

$3,199.00 $2,559.20

Add to Cart

FLIR Vue

436-0012-00S 640x512 Resolution, 9hz, 19mm Lens

$2,999.00 $2,399.20

Add to Cart
Questions?

Call 1-866-667-7732 to chat with a knowledgeable specialist.

Find a Distributor

For other options to buy, please visit a
FLIR Authorized Distributor

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Thermal Camera
  • Camera Mount
  • Bench Cable
  • MicroSD Card
  • Accessory Cable
 

FLIR VUE

812462023875