FLIR Duo and Duo R Thermal Camera for sUAS | FLIR Systems

FLIR Duo™ Pro R
The new standard in drone thermal imaging

The ultimate drone thermal imaging solution is here. The new FLIR Duo Pro R combines a high resolution, radiometric thermal imager, 4K color camera, and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones. Capture actionable data around the clock with Duo Pro R.

TALK TO AN EXPERT

 

Top-of-the-Line Drone Imaging

With two live video output options – analog video, or digital video over micro-HDMI – pilots can switch between thermal and color imagers in flight, or view them both in picture-in-picture mode, and select MSX® blended imagery, all while recording video and stills on two microSD cards.

*Gremsy gimbal not included

 

 

Built-In Sensor Suite for Image Geo-Tagging

Its on-board sensor suite makes Duo Pro R a self-contained airborne mapping package. Fully integrated GPS receiver, IMU, magnetometer, and barometer provide all the data needed to create accurate orthomosaics from an airborne platform without integrating to external flight controllers.

*DJI S1000 not included

 

 

Easy to Configure & Integrate

Easy configuration over Bluetooth with the FLIR UAS app for iOS and Android lets pilots easily configure Duo Pro R before takeoff. Set color palettes, image optimization features, configure PWM inputs and MAVLink interface, and start recording all without lugging a computer to the field.

FLIR Duo Pro R Features

Dual-Sensor Imaging

High resolution thermal and 4K color imagers integrated into a single powerful, convenient package.

Multiple Display Options

Select the video source you want – visible, thermal with MSX, or picture-in-picture.

Installation Ready

With a wide power input range of 5-26VDC and ready analog or HDMI digital video outputs, Duo Pro R can be made to fit almost any drone.

Integrated Sensors

Fully integrated GPS, IMU, magnetometer, and barometer embed all the metadata in still images needed to create accurate maps.

PWM Control

Configure and control the camera in the air with up to three PWM inputs, or interface to MAVLink devices.

On-Board Recording

Records digital thermal video and stills to two dedicated on-board microSD cards.

Questions about FLIR Duo Pro R? Check out our FAQ

FLIR Duo Pro R Specifications

Overview Duo Pro R 640 Duo Pro R 336
Thermal Imager Uncooled VOx Microbolometer
Spectral Band 7.5 – 13.5 μm
Thermal Sensitivty <50 mK
Thermal Sensor Resolution Options 640 x 512 336 x 256
Thermal Lens Options 13 mm: 45° x 37° 9 mm: 35° x 27°
19 mm: 32° x 26° 13 mm: 25° x 19°
25 mm: 25° x 20° 19 mm: 17° x 13°
Thermal Frame Rate 30 Hz
Visible Sensor Resolution 4000 x 3000
Visible Camera FOV's 56° x 45°
Radiometry
Measurement Accuracy +/- 5 C or 5% of readings in the -25°C to +135°C range
+/- 20 C or 20% of readings in the -40°C to +550°C range
Physical Attributes
Size 87 × 82 × 69 mm
Weight 325 g - 375 g (640-25 mm only) 325 g
Show more...
Image Processing & Display Controls
Imaging Modes IR-only, Vis-only, Picture-in-Picture (IR in Vis)
MSX Image Enhancement? Yes
Multiple Color Palettes? Yes – Adjustable in App and via PWM
IMU Sensor  
GPS? Yes (GPS, GLONASS)
Other Sensors Accelerometer, Gyroscope, Magnetometer, Barometer
Interfaces
USB 3.0 Power in, USB Mass Storage
10-Pin Accessory Port Power in, Analog Video Out, PWM, MAVLink
Micro-HDMI Digital Video Out
Input Voltage 5.5 - 26.0 VDC (10-pin JST Port)
5.0 VDC (USB-C Port)
Power Dissipation (avg) 12 W
Remote Control? Yes - PWM (3 channels), MAVLink
MAVLink interface? Yes
Digital Video Output 1080p60, 1080p30, 720p60
Mounting Features 1/4”-20 TPI Tripod Mounts (qty 2, bottom surface)
Environmental
Operating Temperature Range -20°C to +50°C
Storage Temperature Range -20°C to +60°C
Operational Altitude +38,000 feet
Questions?

Call 1-866-667-7732 to chat with a knowledgeable specialist.

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • Duo Pro R
  • Integration Cable
  • Bench Cable
  • USB Type-A to Type-C Cable
  • Includes GPS antenna
  • Includes (2) 64GB microSD cards