FLIR Duo and Duo R Thermal Camera for sUAS | FLIR Systems
$999.99 - $1,299.99

FLIR Duo
Compact dual-sensor thermal imager for drones

Take thermal to new heights with the FLIR Duo: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM – plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

Dual-sensor imaging in a compact package

Duo combines thermal imaging with 1080p color video in the popular action camera size and shape. Its analog and digital HDMI live video outputs let you view thermal or visible imagery alone, or combined in MSX or Picture-in-Picture format. Duo R adds calibrated radiometric temperature measurements on top of all this!

Easy camera control and on-board recording

Not only does Duo capture digital video files, it can also capture still images for later analysis in the free FLIR Tools software package. In FLIR Tools you can combine the two images together with the MSX Blending feature for even more image detail.

Powerful camera control & configuration

Remotely control up to two camera functions with PWM inputs and configure your camera's recording and control settings over Bluetooth with the intuitive FLIR app for easy setup in any application.

FLIR Duo Features

Affordable Drone Thermal Imaging

Dual-sensor thermal and visible light color imaging in a compact action camera form factor.

Radiometric Duo R

Duo R delivers accurate, calibrated non-contact temperature measurements in every pixel.

Easy Installation

Accepts 5-24VDC input power and outputs both analog and HDMI digital video.

Easy Set-up & Configuration

Mobile app (iOS and Android) and built-in Bluetooth makes camera set-up a snap.

On-Board Recording

Records digital thermal and 1080p color video and stills to an on-board microSD card.

PWM Control

Configure and control the camera in the air with up to two PWM inputs.

FLIR Duo Specifications

Overview FLIR Duo
Thermal Imager Uncooled VOx Microbolometer
Sensor Resolution 160 x 120
Lens Options 57° x 44°
Spectral Band 7.5 – 13.5 µm
Thermal Frame Rates 7.5 Hz (NTSC); 8.3 Hz (PAL)
Thermal Measurement Accuracy* +/-5°C or 5% of reading
Visible Camera Resolution 1920 × 1080
Visible Camera FOV 90°
Physical Attributes
Size 41 × 59 × 29.6 mm
Weight 84 grams
Show more...
Image Processing & Display Controls
Image Optimization for sUAS? Yes
Multiple Color Palettes? Yes – Adjustable in App and via PWM
Picture-in-Picture? Yes
MSX Enhancement? Yes
Interfacing
Mini-USB Connector Power in, Analog video out, PWM connections, MAVLink control
Input Power 5.0 - 26.0 VDC
Power Dissipation (steady state) 2.2 W (3.3 W)
Remote Control Two PWM Controls (assigned in App)
MAVLink interface? Yes
Digital Video Output Micro-HDMI; HDMI video at 1080p
Environmental
Operating Temperature Range 0°C to +50°C
Storage Temperature Range -20°C to +60°C
Operational Altitude +12,000 feet

*Radiometric Duo R only

Available Models

FLIR Duo

Lepton thermal imager with MSX®, plus HD visible imager

$999.99

Learn More  Add to Cart

FLIR Duo R

Lepton thermal imager with MSX® & radiometric calibrated temperature measurement, plus HD visible imager

$1,299.99

Add to Cart
Questions?

Call 1-866-667-7732 to chat with a knowledgeable specialist.

 
Buy with Confidence

All products are FLIR Factory Certified and come with a full warranty.

 

What's in the Box

  • FLIR Duo or Duo R (*Duo pictured)
  • Warranty Card
  • Bench Cable

FLIR Duo

812462022427