Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal Bullet Camera

Elara™ FB-Series O

Model: FLIR FB-309-O, 9° FOV, 12 µm Go to Product Support
product image

The compact FLIR Elara™ FB-Series O thermal security camera delivers industry-leading thermal imaging for perimeter and wide area protection around the clock. The camera also offers "plug-and-play" compatibility with external video analytics and major VMS suppliers, including FLIR United VMS, for additional functionality and a flawless user experience.

Sales Contact Contact Sales
  • Affordable, Best-in-Class Perimeter Protection

    The Elara™ FB-Series O is compatible with FLIR TRK analytics encoders that classify humans and vehicles, and hand-off targets for PTZ tracking.

  • Plug And Play Integration

    The FB-Series O is fully integrated and certified by third party video management systems, as well as FLIR United VMS.

  • Best-in-class thermal imaging

    The FB-Series O utilizes the same thermal sensor technology used in all of FLIR's award-winning perimeter protection thermal cameras.

Why thermal is the right choice to protect perimeters

Why thermal is the right choice to protect perimeters

Advanced thermal security cameras from FLIR provide the most complete perimeter intrusion protection for locations large and small. Because thermal cameras detect heat, they can reveal intruders in all lighting conditions, including complete darkness, rain, light fog, and smoke. As a result, FLIR thermal security cameras offer affordable, high-performance 24/7 intrusion detection for enterprise, commercial and residential applications. FLIR cameras are also certified by major 3rd party integrators.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Detector Type
Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H)
285 x 96 x 94 mm/11.1" x 3.8" x 3.7" With sunshield and fully extended mounting arm
Effective Resolution
76,800 pixels
Focus Range
Athermalized, focus-free
Input Voltage
12 VDC 24VAC PoE
Power Consumption
12 VDC: 17 W (maximum with heaters) 24VAC : 13 VA (maximum with heaters) 24VDC : 13 W (maximum with heaters) PoE: 13 W
Environmental
Humidity
10%-90% relative humidity
IP Rating (dust & water ingress)
IP66
Operating Temperature Range
-40°C to 50°C
Regulatory
FCC Part 15 (Subpart B, Class A), CE marked, EN55032, EN55024, RoHS, WEEE
Storage Temperature Range
-20°C to 70°C
System Integration
Ethernet
10/100 Mbps
External Analytics Compatible
Yes
Network APIs
Nexus SDK for comprehensive system control and integration; Nexus CGI for http command interfaces; ONVIF Profile S
Supported Protocols
IPV4, HTTP, Bonjour, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Image Uniformity Optimization
Automatic Flat Field Correction (FFC) - Thermal and Temporal triggers
Pixel Pitch
12u
Thermal AGC Region of Interest [ROI]
Default, Presets and User Defined for optimal image quality of subjects of interest
Thermal Image Settings
Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Video & Recording
Composite Video NTSC or PAL
Hybrid system with IP & analog video
Digital Video Compression
Two independent channels of H.264 and MJPEG
Streaming Resolution PAL/NTSC
Native: 320x256
Visible Camera
Array format
320 × 240
Field of view (FOV)
f-number
F1.0
Focal Length
24mm
Sensitivity
<50mK @ 25c F# 1.0
Spectral Range
8 µm to 14 µm
Video Frame Rate
NTSC: 30 Hz PAL: 25 Hz
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Elara™ FB-Series O - Model: FLIR FB-309-O, 9° FOV, 12 µm

Change Selection