Scion PTM
Model: Scion PTM166 640x480 60 Hz 13.8mm Go to Product Support![product image](/globalassets/imported-assets/image/scion-ptm-black.png)
Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.
Available for purchase on credit terms. Learn More
![Product Shipping](/Assets/favicons/icon-shipping.png)
![Product Returns](/Assets/favicons/icon-returns.png)
![Sales Contact](/Assets/icons/Icon-ContactSales.png)