Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

VS80 IR Thermal Camera Probe 19 mm × 1 m long

FLIR IR Thermal Camera Probe (VS80CIR-21)

Go to Product Support
product image

160 × 120 thermal camera probe for the FLIR VS80 High-Performance Videoscope
The VS80IR-21 is a general purpose thermal camera probe for thermography inspections in difficult-to-access areas such as industrial gearboxes, aircraft engines, building attics, wall cavities, and crawl spaces.

$1,019.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
7 Camera Probes for One Videoscope

7 Camera Probes for One Videoscope

Select from 7 versatile camera probes for your VS80 High-Performance Videoscope! Pick one—or more—depending on your inspection needs.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Certifications
CE, UKCA, RCM
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Warranty
3 years
General
Probe Length
1 m
Imaging & Optical
Camera Length Range
>15 cm
Color Palettes
Iron, rainbow, grayscale, below alarm, above alarm
Depth of Field
10 mm to infinity
Diameter
19 mm
Field of view (FOV)
71°
Frame Rate
8.7 Hz
Image Resolution
160 × 120 (19,200 pixels) thermal resolution
Measurement & Analysis
Object Temperature Range
-10°C to 400°C (14°F to 752°)F
Spot Meter
Centre spot, hot spot, cold spot, no measurement
Applicable Products
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR IR Thermal Camera Probe (VS80CIR-21)

$1,019.00