Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

6.0 mm × 2 m long

VS80 4-way Articulating Camera Probe (VS80A4-60-2RM)

Go to Product Support
product image

4-way Articulating Camera Probe for the FLIR VS80 High-Performance Videoscope

$4,569.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
7 Camera Probes for One Videoscope

7 Camera Probes for One Videoscope

Select from 7 versatile camera probes for your VS80 High-Performance Videoscope! Pick one—or more—depending on your inspection needs.

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Certifications
CE, UKCA, RCM
Operating Temperature
-10°C to 60°C (14°F to 140°F)
Warranty
3 years
General
Probe Length
2 m
Imaging & Optical
Articulation
4 ways 110°
Depth of Field
10 mm to infinity
Diameter
6 mm
Field of view (FOV)
87.1°
Frame Rate
30 fps
Resolution
640 × 480
Applicable Products
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

VS80 4-way Articulating Camera Probe (VS80A4-60-2RM)

$4,569.00