Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

VS80 Videoscope Screen (no probes)

VS80 Videoscope Screen

Go to Product Support
product image

The FLIR VS80 is a versatile, professional videoscope that you can rely on when inspecting locations that are difficult or unsafe to access. Seven unique compatible waterproof (IP67) camera probe tips are available and sold separately to give you flexibility for virtually any type of inspection. Easily maneuver the narrow camera probes into small openings and tight spaces, and view sharp, vivid images and videos from the large, 7-inch touchscreen display. Using the FLIR Tools Mobile app from an iOS® or Android™ device, you can view live images and video from the VS80, download saved files, and share them easily with customers or colleagues.

$1,899.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Certifications
IC, CE, FCC, UKCA, RCM
Imaging & Optical
Display resolution
1024 × 600
Display Size
7 in (178 mm) touchscreen
Field of View
90°
Frame Rate
30 fps
Power
Battery
Li-ion 3.6 V (internal)
Battery Life
8 hours
Applicable Products
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

VS80 Videoscope Screen

$1,899.00