Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

A500f/A700f Gigabit PoE Injector 30W (T912049ACC)

Go to Product Support
product image

This Power over Ethernet (PoE) Injector provides enough power for both the FLIR A500f/A700f camera and the internal fan inside the housing. Includes power supply and PoE injector including multi plugs.

$168.99
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Operating Temperature
-20° to 50°C (-4° to 122°F)
Measurement & Analysis
AC/DC Voltage
AC Input: 100 to 240VAC
DC Output: 56V
Other
Output Power
30W

A500f/A700f Gigabit PoE Injector 30W (T912049ACC)

$168.99