Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Tripod (T911997)

Go to Product Support
product image

Befree Advanced aluminum black tripod from Manfrotto (manufacturer P/N: MKBFRLA4BK-BH) for use with T5xx-, T8xx-, Exx-, and Axxx-Series cameras. The tripod has a safety payload weight of 8 kg (17 lb).

$180.99
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Environmental & Certifications
Tripod Mounting
UNC ¼″-20
Imaging & Optical
Compatible cameras
A400, A500-EST, A700-EST, E53, E54-EST, E75, E85, E86-EST, E95, T530, T540, T540-EST, T560, T560-EST, T840, T860
Physical
Color
Black
Material
Aluminum
System Overview
Package Includes
Tripod, carrying bag
Size
Maximum height – 1.51 m (4.95 ft); minimum height – 0.40 m (1.31 ft), closed; Base diameter – 0.40 m (1.31 ft)

Tripod (T911997)

$180.99