Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

14.5° Lens, 8 to 11 µm Motor Focus (T300683)

Go to Product Support
product image

Compatible with the FLIR G304 and G306 Optical Gas Imaging Cameras

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Box Contents
Lens, lens case
Size [L × D]
52.5 mm × 80 mm (2 in × 3.14 in)
Weight
930 g (2 lb)
Imaging & Optical
Field of view (FOV)
14.5° × 10.9°
Focal Length
40 mm (1.5 in)
Lens Identification
Automatic
Minimum Focus Distance
0.5 m (1.64 ft)
Spatial resolution (IFOV)
0.79 (320) mrad

14.5° Lens, 8 to 11 µm Motor Focus (T300683)