Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

IR lens, f=17 mm, 24° (T300240)

Go to Product Support
product image

24° LWIR lens for FLIR A400/A500/A700 science cameras

$1,729.00
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
General
Size [L × D]
45.4 × 72 mm (1.79 × 2.83 in)
Imaging & Optical
Minimum Focus Distance with MSX
0.5 m (1.64 ft)
Sensor & Optical
Field of View
24° × 18°
Thermal Camera
Lens Identification
Yes, AutoCal
Spatial resolution (IFOV)
1.31 mrad/pixel
Visible Camera
f-number
1.3
Focal Length
17 mm (0.67 in)
Minimum Focus Distance
0.15 m (0.49 ft)

IR lens, f=17 mm, 24° (T300240)

$1,729.00