Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Osprey — Package Delivery Payload

Go to Product Support
product image

The Osprey payload for the SkyRanger R70 and R80D SkyRaider provides a simple, flexible and reliable way to attach and carry almost any object weighing up to 3.5 kg (7.7 lbs). The Osprey kit comes with a variety of mounting brackets to provide a secure restraint for objects of varying sizes. Payload is only available for SkyRanger R70 and R80D SkyRaider.

  • A Flying Claw

    Transport mission critical equipment or devices, when you need it most.

  • Adaptive Autopilot

    Adjusts for variabilities in mass, volume and center of gravity, avoiding any need to reconfigure the aircraft or change software settings.

  • Forward-Facing EO/IR

    Provides day/night ISR capability when carrying other payloads and the four downward facing cameras provide visibility to localize the drop site.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Osprey — Package Delivery Payload