Featuring a high definition low light camera and one of the most advanced FLIR thermal imaging cores, the M364C and M364C-LR provide an elite level of awareness on the water. Both cameras use multispectral imaging to deliver exclusive FLIR Color Thermal Vision™ (CTV) technology. Color Thermal Vision blends visible camera details with a thermal image, overlaying vital color imagery that allows captains to positively identify navigation aids and other vessels within the thermal scene. Outstanding imaging performance, intelligent object recognition technology, and enhanced gyro-stabilization make the M364C and M364-LR indispensable tools for law enforcement professionals, commercial mariners, and serious recreational boaters.
- Products
- Marine
- Fixed Mount Thermal Cameras
- M364C
Added to cart
-
Elite Awareness with Advanced Multispectral Imaging
Thermal and visible imaging featuring FLIR Color Thermal Vision and MSX®.
-
High Definition Navigation
Low light HD visible imaging sensor and long-range zoom offer enhanced target identification.
-
A Steady View in Rough Seas
Two-axis mechanical stabilization virtually eliminates the effects of pitch, heave, and yaw.
FLIR Color Thermal Vision™
M364C and M364C-LR contain a thermal imaging sensor and HD low light camera for high-performance multispectral imaging. The ability to capture thermal and visible-light detail allows Color Thermal Vision (CTV) technology to offer a more complete view of what lies ahead. Exclusive FLIR Color Thermal Vision blends visible camera details with a thermal image, overlaying vital color imagery that allows captains to positively identify navigation aids and other vessels within the thermal scene.
See the Unseen Sales Event@Model.PrimaryHeadlineSize>
Up to $3,000 in savings on FLIR Maritime cameras through 6/28/24.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
Thermal Camera
- Focus
- Fixed 12 ft (3m) to infinity
- Image Processing
- FLIR Proprietary Digital Detail Enhancement
- Thermal Detector Type
- 640x512 VOx Microbolometer
- Thermal E-Zoom
- 4x Continuous
- Thermal Field of View
- 24 ° x 18 °
- Thermal Focal Length
- 18 mm
- Video Refresh Rate
- 30 Hz or <9 Hz
Visible Camera
- Lines of Resolution
- Up to 1920 x 1080 @ 30fps
- Minimum Illumination
- 0.1 lux (ICR off, slow shutter off, high sensitivity off) / 0.006 lux (ICR on, slow shutter off, high sensitivity off)
- Visible Detector Type
- 1/2.8” CMOS
- Visible E-Zoom
- 12x
- Visible Field of View
- Optical 63.7° x 35.8° WFOV to 2.3° x 1.29° NFOV
- Visible Focal Length
- 129 mm to 4.3 mm
- Zoom
- 30× Optical Zoom
System Specifications
- Analog Video Connector Types
- BNC
- Analog Video Output
- NTSC/PAL User Settable
- ClearCruise IR Analytics
- Yes, with Raymarine Axiom
- Current
- Peak 10.0 A
- Firefighter Mode
- No
- Gyro Stabilized
- Yes
- HD-SDI Lossless Video Output
- Yes
- Network Video Output
- Four, Independent H.264/MJPEG Network Video Streams
- ONVIF Conformance
- Profile S
- Operating Voltage Range
- -10% to +30% of Nominal Supply Range
- Pan-Tilt Adjustment Range
- 360° Continuous Pan, ± 90° Tilt
- Power Consumption
- 41 W (typical) 56 W (max)
Environmental
- Automatic Window Defrost
- Standard at Power-Up
- EMI
- IEC60945
- Lightning Protection
- Near Strike at 2kV
- Operating Temperature Range
- -13°F to +131°F (-25°C to +55°C)
- Salt Mist
- IEC60945
- Sand & Dust Ingress
- Mil-Std-810E or IP6X
- Shock
- 15g vertical, 9g horizontal
- Storage Temperature Range
- -22°F to +158°F (-30°C to +70°C)
- Vibration
- IEC60945
- Water Ingress
- IPX6 (heavy seas, power jets of water)
- Wind
- 100 knots (115.2 MPH)
Physical
- Size
- Camera: 8.7” (222mm) x 12.9” (328mm) / Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm)
- Weight
- Camera: 13.9lbs (6.3kg) / Camera with Top-Down Riser: 14.9lbs (6.8kg)
Range Performance
- Detect a 30-foot Vessel
- 1.7nm (3150m)
- Detect Human Sized Target
- 0.5nm (925m)
- NATO Target 2.3m x 2.3m at 50 Pct.
- 0.9nm (1690m)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
M364C
$22,495.99
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.