Pairing a rugged, all-weather design with one of the most advanced FLIR thermal imaging cores, the M332 and M364 deliver awareness-enhancing thermal vision for law enforcement, commercial, and recreational applications. Advanced gyro-stabilization and high-performance thermal imaging detect obstacles and targets in complete darkness and heavy seas, allowing safe navigation in the most challenging conditions.
- Products
- Marine
- Fixed Mount Thermal Cameras
- FLIR M364
Added to cart
-
Safe Navigation in Low Visibility Environments
Thermal imaging offers vision in complete darkness, glare, and light fog.
-
A Steady View in Rough Seas
Two-axis mechanical stabilization virtually eliminates the effects of pitch, heave, and yaw.
-
Seamless Integration
Exceptional connectivity with navigation and security systems.
ClearCruise™ Augmented Reality
Combining the M332 or M364 with Raymarine Axiom® offers next-level performance from Raymarine ClearCruise™ Augmented Reality enhancements. ClearCruise AR makes navigation even safer by presenting AIS targets, chart objects, and waypoints on top of real-time, high-performance thermal imaging.
See the Unseen Sales Event@Model.PrimaryHeadlineSize>
Up to $3,000 in savings on FLIR Maritime cameras through 6/28/24.
Contact Sales
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.
Specifications
Thermal Camera
- Focus
- Fixed 12 ft (3m) to infinity
- Image Processing
- FLIR Proprietary Digital Detail Enhancement
- Thermal Detector Type
- 640x512 VOx Microbolometer
- Thermal E-Zoom
- 4x Continuous
- Thermal Field of View
- 24 ° x 18 °
- Thermal Focal Length
- 18 mm
- Video Refresh Rate
- 30 Hz or <9 Hz
System Specifications
- Analog Video Connector Types
- BNC
- Analog Video Output
- NTSC/PAL User Settable
- ClearCruise IR Analytics
- Yes, with Raymarine Axiom
- Current
- Peak 10.0 A
- Firefighter Mode
- No
- Gyro Stabilized
- Yes
- HD-SDI Lossless Video Output
- Yes
- Network Video Output
- Two, Independent H.264/MJPEG Network Video Streams
- ONVIF Conformance
- Profile S
- Operating Voltage Range
- -10% to +30% of Nominal Supply Range
- Pan-Tilt Adjustment Range
- 360° Continuous Pan, ± 90° Tilt
- Power Consumption
- 41 W (typical) 56 W (max)
Environmental
- Automatic Window Defrost
- Standard at Power-Up
- EMI
- IEC60945
- Lightning Protection
- Near Strike at 2kV
- Operating Temperature Range
- -13°F to +131°F (-25°C to +55°C)
- Salt Mist
- IEC60945
- Sand & Dust Ingress
- Mil-Std-810E or IP6X
- Shock
- 15g vertical, 9g horizontal
- Storage Temperature Range
- -22°F to +158°F (-30°C to +70°C)
- Vibration
- IEC60945
- Water Ingress
- IPX6 (heavy seas, power jets of water)
- Wind
- 100 knots (115.2 MPH)
Physical
- Size
- Camera: 8.7” (222mm) x 12.9” (328mm) / Camera with Top-Down Riser: 10.0” (254mm) x 14.4” (366mm)
- Weight
- Camera: 13.9lbs (6.3kg) / Camera with Top-Down Riser: 14.9lbs (6.8kg)
Range Performance
- Detect a 30-foot Vessel
- 1.7nm (3150m)
- Detect Human Sized Target
- 0.5nm (925m)
- NATO Target 2.3m x 2.3m at 50 Pct.
- 0.9nm (1690m)
Media gallery
Related Documents
Export Restrictions
Export Restrictions
The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.
FLIR M364
$13,995.00
Want more information on this product?
Call +1 603 324 7900 to speak with a knowledgeable specialist.