Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal AI Analytics Camera

FLIR FC-Series AI

Model: FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens Go to Product Support
product image

The FLIR FC-Series AI is a thermal analytics security camera that offers a reliable, cost-effective way to protect perimeters from intrusion. The AI analytics combines both DNN and motion analytics that together enhances situational awareness and incident detection, enabling users to make better informed decisions that increases safety and improves coordination and efficiency. The FLIR FC-Series AI's thermal sensitivity (<25 mK NETD) provides crisp image clarity positively impacting the quality and performance of analytics. In addition, the FC-Series AI provides the widest range of lens options and cyber-hardened, seamless integration with Video Management Systems including FLIR UVMS and 3rd party video management systems.

  • Accurately recognize humans and vehicles

    Robust DNN video analytics make it possible to differentiate between true threats and nuisance alarms, even when someone is attempting to deceive the system.

  • Choose from 8 lens options

    FLIR has the widest range of lenses to choose from, with 8 high-performance lenses ranging from 8.6° × 6.6° to 90° × 69° fields of view

  • Enhance situational awareness

    Target geolocation for situational awareness and precise handoff to a PTZ device, enabling enhanced decision-making, safety, coordination, and efficiency.

FC-Series-AI-detecting-classifying-crawler.jpg

FC-Series-AI-human-walking.png

FC-Series-AI-vehicle detection.jpg

Specifications
General
Detector Type
Long-life, uncooled VOx microbolometer
Dimensions (L x W x H)
Without sunshield: 259 × 114 × 106 mm/10.2 × 4.5 × 4.2 in With sunshield: 282 × 129 × 115 mm/11.1 × 5.1 × 4.5 in
Effective Resolution
327,680 pixels
E-Zoom
4x continuous E-Zoom
Focus Range
Athermalized, focus-free
Power Consumption
Source: PoE+ (802.3at) 12 VDC 24 VDC 24 VAC(VA) Heater off: <9 W <10 W <9 W <15 W Heater on (@ 100%): <25 W <28 W <25W <32W
Warranty
Camera: 3 years / Sensor: 10 years
Weight
With sunshield: 7.5/9/13/19/25/35 mm 2.2 kg (4.75 lb) - 60 mm 2.4 kg (5.25 lb) - 75 mm 2.5 kg (5.5 lb) Without sunshield: 7.5/9/13/19/25/35 mm 1.8 kg (4 lb) - 60 mm 2.0 kg (4.5 lb) - 75 mm 2.2 kg (4.75 lb)
Compliance & Certifications
Approvals
CE: EN55032 Class A; FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits)
Certifications
IEC 60068-2-1:2007; IEC 60068-2-2:2007; ISTA-1A (handling)
Compliance
CE Marked ; RoHS III Directive 2015/863/EU; WEEE Directive 2012/19/EU
Emission
FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits); EN55032 Class A
Safety
IEC 62368-1: 2018
Surge Immunity
AC Power Lines and Signal Lines
ESD: EN 61000-4-2
RS: EN 61000-4-3; EN 55035 (2017 + A11: 2020); EN 50130-4
EFT: EN 61000-4-4
Surge: EN 61000-4-5
CS: EN 61000-4-6
PFMF: EN 61000-4-8
Environmental
Humidity
0-95% relative humidity (storage), 0-90% relative humidity (operation)
IP Rating (dust & water ingress)
IP66 & IP67
Operating Temperature Range
-40°C to 70°C/-40°F to 158°F (cold start)
Shock
MIL-STD-810G, Method 516.6 (Operational) IEC 60068-2-27:08 (Transportation)
Storage Temperature Range
-50°C to 85°C (-58°F to 185°F)
Vandal Resistance
IK10 (except lens and windows)
Vibration
IEC 60068-2-64:08
Measurement & Analysis
Analytics Features
Region Entrance/Intrusion Detection, Crossover/Fence Trespassing, CNN classifier
Analytics Management
Web-based configuration and management; masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
System Integration
Analog Video Output Composite
1Vp-p (PAL or NTSC), 1 x BNC 75 Ω
Control Input/Output
1x dry contact in; 1x relay out (rated load 0.025 A@ 5 VDC)
Ethernet
10/100 Mbps
External Analytics Compatible
Yes
Network APIs
NEXUS SDK, NEXUS CGI, ONVIF Profile S, G, T
Streaming Resolution
640 × 512
Supported Protocols
IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1x
Video Over Ethernet
Two independent channels of H.264 / H.265 or MJPEG
Thermal Camera
Image Uniformity Optimization
Automatic flat field correction (FFC); thermal and temporal triggers
Lens
75 mm
Pixel Pitch
17 µm
Thermal AGC Modes
Brightness, Contrast, Sharpness, Grey Shade Compression, Gamma, Smart Screen Balance
Thermal AGC Region of Interest [ROI]
Default, Presets, and User definable to ensure optimal image quality on subjects of interest
Thermal Frame Rate
NTSC: 30 Hz - PAL: 30 Hz / 8.3 Hz
Thermal Image Settings
Brightness, Contrast, Sharpness, Auto AGC, Digital Detail Enhancement (DDE), Gamma, Smart Screen Optimization
Video & Recording
Composite Video NTSC or PAL
Hybrid system with IP & analog video, dynamic NTSC or PAL settings
Local Storage
Support for up to 512 GB SD Card (not supplied)
Video Compression
Two independent channels of H.264 / H.265 or MJPEG
Visible Camera
Array format
640 × 512
Field of view (FOV)
8.6° x 6.6°
f-number
f/1.1
Focal Length
75 mm
Sensitivity
<25 mK @ 25°C (77°F) for f/1.0
Spectral Range
7.5 µm to 13.5 µm
Accessories
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR FC-Series AI - Model: FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens

Change Selection