Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Thermal Radiometric Camera

FLIR FC-Series AI-R

Model: FLIR FC-617 AI-R, 17° × 14° (35 mm) f/1.1 lens Go to Product Support
product image

The FLIR FC-Series AI-R is a ruggedized thermal radiometric camera that integrates industry-leading thermal imaging to detect hot spots and combustion risks in harsh outdoor environments and remote areas. When the object surface temperature reaches pre-set upper thresholds, the FC-Series AI-R continuously monitors for temperature changes or hot spots in areas prone to fire risks, such as storage containers, warehouses, combustible piles, landfills, and waste bunkers. Upon detecting a hot spot or significant temperature change, the camera promptly sends an alarm to the Video Management System (VMS) for immediate assessment and swift deployment of response tactics. Integrating Deep Neural Network and motion analytics, with a thermal sensitivity of <35 mK NETD, the FC-Series AI-R offers enhanced situational awareness and clear image quality. This camera also offers a range of lens options and boasts cyber-hardened integration with both FLIR UVMS and third-party VMS, making it a versatile tool for perimeter security and physical asset safety.

  • Contactless Hot Spot Detection

    • Process temperature differences in real-time to identify risks of overheating ​
    • Monitor relative temperature changes to detect failing components
    • Measure surface temperatures with an accuracy of +/-5°C (41°F) for targets below 150°C (302°F)

  • Industry-leading thermal imaging​

    • Four high-performance thermal lenses ranging from an 17° × 14° to a 69° × 56° field of view (FOV)​
    • Crisp images from premium thermal sensor for rapid visual verification of hot spots using isotherm specific color palettes to differentiate pixels from coldest to warmest detected object surface temperatures​
    • Video with 640 × 512 full resolution allows to view images, thermal patterns, and contrast despite smoke, low light, light fog, and haze
    • FLIR’s custom AGCs provide images with extremely high contrast​
    • Dynamic Detail Enhancement (DDE) creates sharp edges and contrast that improve analytics performance​

  • Intelligent Alarms and Easy Integration

    • Set temperature thresholds to be notified in real-time when an object’s surface temperature breaches the upper values
    • Reduce false radiometric alarms by combining thermal hot-spot detection with intelligent vehicle detection, to filter out alarms from hot vehicle exhaust pipes in monitored areas
    • Seamlessly integrate with FLIR UVMS, as well as with other major third-party video management systems, through the FLIR Nexus® software development kit
    • FLIR NEXUS® on-board enables target geolocation for situational awareness, and precise hand-off to a pan-tilt-zoom device

FC-Series-AI-R_fire-test.jpg

FC-Series-AI-R_thermal.jpg

FC-Series-AI-R_thermal-people-car.jpg

Specifications
General
Detector Type
Long-life, uncooled VOx microbolometer
Dimensions (L x W x H)
With sunshield: 282 mm × 129 mm × 115 mm (11.1 in × 5.1 in × 4.5 in)
Without sunshield: 259 mm × 114 mm × 106 mm (10.2 in × 4.5 in × 4.2 in)
Effective Resolution
327,680 pixels
Input Voltage
Source: PoE+ (802.3at) 12 VDC 24 VDC 24 VAC (VA)
Heater off: <9 W <10 W <9 W <15 W
Heater on (@ 100%): <25 W <28 W <25W <32W
Surge Immunity on AC Power Lines
ESD: EN 61000-4-2
RS: EN 61000-4-3; EN 55035 (2017 + A11: 2020); EN 50130-4
EFT: EN 61000-4-4
Surge: EN 61000-4-5
CS: EN 61000-4-6
PFMF: EN 61000-4-8
Warranty
Camera: 3 years / Sensor: 10 years
Weight
Weight with sunshield 2.2 kg (4.75 lb)
Weight without sunshield 1.8 kg (4 lb)
Compliance & Certifications
Compliance
CE Marked; RoHS III Directive 2015/863/EU; WEEE Directive 2012/19/EU
Emission
FCC 47 CFR Part 15, Subpart B, Class A (within CISPR 22:2008 Class A limits); EN55032 Class A
Safety
IEC 62368-1: 2018
Cyber Security
Security
IEEE 802.1X, TLS/HTTPS, User authentication access control via firewall, user credentials with policy enforcement, digest authentication, IP address filtering
Environmental
De-Icing/Anti-Icing
MIL-STD 810F:00 + Notice 1:00 + Notice 2:02 + Notice 3:03
Humidity
0-90% relative humidity
IP Rating
IP67
Operating Temperature Range
-40°C to 70°C (-40°F to 158°F) cold start
Shock
Shock (Operational) MIL-STD-810G, Method 516.6
Shock (Transportation) IEC 60068-2-27:08
Storage Temperature Range
-50°C to 85°C (-58°F to 185°F)
Vandal Resistance
IK10 (except lens and windows)
Vibration
IEC 60068-2-64:08
Measurement & Analysis
Analytics Features
Region entrance/Intrusion detection, Crossover/fence trespassing, DNN classifier
Analytics Management
Web-based configuration and management; masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Measurement Accuracy
Target below 100ºC (212ºF) ±5ºC (±9ºF) accuracy
Target below 150ºC (302ºF) ±5% accuracy
Target above 150ºC (302ºF) ±15% accuracy
Measured at 25ºC (77ºF) ambient temperature. Error may be greater at extreme temperatures.
Object Temperature Range
High Gain Mode: 0ºC to 160ºC (32ºF to 320ºF)
Low Gain Mode: 0ºC to 380ºC (32ºF to 716ºF)
Video analytics only functional in High Gain Mode
System Integration
Analog Video Output Composite
1Vp-p (PAL or NTSC), 1 × BNC 75 Ω
Control Input/Output
1x dry contact in; 1x relay out (rated load 0.025 A@ 5 VDC)
Ethernet
10/100 Mbps
External Analytics Compatible
Yes
Network APIs
NEXUS SDK, NEXUS CGI, ONVIF Profile S, G, T
Storage Media
Up to 512 GB microSD / microSDHC / microSDXC card (sold separately)
Streaming Resolution
640 × 512
Supported Protocols
IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, SNMP, IEEE 802.1X
Thermal Camera
Image Uniformity Optimization
Automatic flat field correction (FFC); thermal and temporal triggers
Pixel Pitch
17 µm
Thermal Frame Rate
30 Hz / 8.3 Hz
Thermal Image Settings
Brightness, Contrast, Sharpness, Auto AGC, Gamma, Smart Screen Optimization
Video & Recording
Video Compression
Two independent channels of H.264 / H.265 or MJPEG
Video Standard
IP & analog video
Video Thermal AGC Region of Interest [ROI]
Default, Presets, and User definable to ensure optimal image quality on subjects of interest
Visible Camera
Array format
640 × 512
Field of view (FOV)
17° × 14°
f-number
f/1.1
Focal Length
35 mm
Focus
Athermalized, focus-free
Sensitivity
≤35 mK @ 25°C (77°F) for f/1.0
Spectral Range
7.5 µm to 13.5 µm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR FC-Series AI-R - Model: FLIR FC-617 AI-R, 17° × 14° (35 mm) f/1.1 lens

Change Selection