Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

InSb-Based Detector Dewar Cooler Assemblies

DDCA FLIR

Go to Product Support
product image

InSb-based detector dewar cooler assemblies (DDCAs) are available — in linear cryogenic cooler configurations — to qualified customers who accept the risks and support that are inherent with integrating a subassembly. The standard linear design uses a 1/3 Watt cooler. DDCAs are designed to operate in harsh environmental conditions and over a wide operating temperature range. Coolers are integrated with FLIR-designed hard-vacuum dewars offering a choice of apertures: f/2.5 or f/4.1. A 3-5 micron spectral range cold filter is incorporated into the dewar assembly. The dewar front window is germanium. A furnished connector provides the electrical interface to the DDCA. An interface description document is provided. Custom DDCA configurations are available, depending on end-user requirements and conditional on FLIR approval. Special build fees apply.

Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

DDCA FLIR